Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The YQB-R5F1057A-TB is a target board used for evaluating RL78/G11 microcontroller operations using a Renesas E1 or E2 Lite on-chip debugging emulator/flash programmer.

Features

  • Incorporates RL78/G11 (R5F1057AANA)
  • Supports both flash memory programming and on-chip debugging (using TOOL0 pin)
  • Equipped with universal area (2.54mm pitch)
  • Highly extendable; peripheral board connector used to access microcontroller pins
  • Lead-free (Pb-free) product

Applications

Type Title Date
Manual - Development Tools PDF 521 KB
1 item
Part NumberStatusStockSampleablePb (Lead) FreeRoHS CompliantChina RoHS Compliant
YQB-R5F1057A-TBActiveIn StockN/ANoNoNo
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.