Overview
As a central processing unit (CPU) board usable in connection with the on-chip debugging emulator E2 and E2 Lite, the RL78/L1C (R5F110PJ) target board achieves simple and easy evaluation of the target MCU.
Features
- Incorporates RL78/L1C (R5F110PJ)
- 12MHz and 32.768kHz resonators mounted
- Supports both flash memory programming and on-chip debugging (using TOOL0 pin)
- Highly extendable, featuring peripheral board connectors equipped with microcontroller pins
Sample & Buy
QB-R5F110PJ-TB
Active| Pb (Lead) Free: | No |
| RoHS Compliant: | No |
| China RoHS Compliant: | No |
1u | $21.18Budgetary Price
Videos & Training
Additional Videos
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.
ROM Ordering
Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.