Skip to main content
Renesas Electronics Corporation

Overview

As a central processing unit (CPU) board usable in connection with the on-chip debugging emulator E2 and E2 Lite, the RL78/I1A (R5F107DEGSP) target board achieves simple and easy evaluation of the target MCU.

Features

  • Built-in RL78/I1A (R5F107DEGSP) MCU
  • High-speed operation of 32MHz at 4MHz main clock (oscillator used) when supplied with 2.7V to 5.5V
  • Supports flash memory programming and on-chip debugging (TOOL0 pin)
  • Equipped with a universal area (2.54mm pitch)
  • MCU pins assigned to the peripheral board and connector for higher expandability
  • Lead-free (Pb-free)

Products in the Design

Sample & Buy

QB-R5F107DE-TB

Active
Pb (Lead) Free:No
RoHS Compliant:No
China RoHS Compliant:No
1u | $15.29Budgetary Price

Videos & Training

Support

Support Communities

  1. Starting with this controller

    Hello everyone my name is Rajdeep sing. I am starting with this controller, anybody tell me how to write program in this controller,send me the code for LED flashing.

    Jul 25, 2012
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.