Overview
As a central processing unit (CPU) board usable in connection with the on-chip debugging emulator E2 and E2 Lite, the RL78/G1A (R5F10ELEAFB) target board achieves simple and easy evaluation of the target MCU.
Features
- Built-in RL78/G1A (R5F10ELEAFB)
- 20MHz oscillator mounted as the main clock, high-speed operation enabled at 2.7V to 3.6V
- Equipped with a universal area (2.54mm pitch)
- Supports both flash memory programming and on-chip debugging (using TOOL0 pin)
- Highly extendable, featuring peripheral board connectors equipped with microcontroller pins
- Lead-free (Pb-free) product
Sample & Buy
QB-R5F10ELE-TB
Active| Pb (Lead) Free: | No |
| RoHS Compliant: | No |
| China RoHS Compliant: | No |
1u | $15.29Budgetary Price
Applications
Videos & Training
Additional Videos
Support
Support Communities
- Demo stick source code
I am evaluating the YRPBRL78G13 demo stick and cannot seem to find the source code for the preloaded demonstration software used for the stick. This would be nice to have as it essentially exercises the most important parts of the microcontroller.Can anybody point me to where it is located ...
May 2, 2012
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.
ROM Ordering
Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.