Skip to main content
Renesas Electronics Corporation

Description

The YQB-R5F11BLE-TB is a target board used for evaluating RL78/G1F microcontroller operations using a Renesas E1 or E2 Lite on-chip debugging emulator/flash programmer.

Features

  • Incorporates RL78/G1F (R5F11BLEAFB)
  • A 20MHz resonator and a 32.768kHz resonator are mounted
  • Supports both flash memory programming and on-chip debugging (using TOOL0 pin)
  • Equipped with universal area (2.54 mm pitch)
  • Highly extendable; peripheral board connectors are equipped with microcontroller pins

Applications

Type Title Date
Manual - Development Tools PDF 2.29 MB
1 item
Part NumberStatusStockSampleablePb (Lead) Free
YQB-R5F11BLE-TBObsoleteOut of StockN/ANo

Support Communities

  1. i am new to renease controller & IDE please help on simple LED blink code for RL78/G1F

    i am new to renease controller & IDE please help on simple LED blink code for RL78/G1F RAJ306000 Part no RF511BLE also RTC code. Thanks in Advance

    Aug 9, 2022
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.