Skip to main content
Renesas Electronics Corporation

Features

  • Digital compensation of sensor offset, sensitivity, temperature drift, and non-linearity
  • Accommodates nearly all bridge sensors via PGA and programmable ADC
  • Capable of conditioning bridge sensor signals ranging from 1mV/V to 275mV/V
  • Sensor connections check and aging detection
  • Temperature compensation via internal diode, external diode, or bridge sensor element
  • Output options: voltage (0V to 5V), current (4mA to 20mA), PWM, I2C , SPI, ZACwire™ (one-wire interface), alarm
  • Adjustable ADC resolution (up to 15-bit) versus sampling rate (up to 3.9kHz)
  • Selectable bridge excitation: ratiometric voltage, constant voltage or constant current
  • Input channel for separate temperature sensor
  • Operation temperature range, depending on product version, up to -40 °C to +150 °C
  • AEC-Q100 qualification (temperature grade 0)
  • Supply voltage: +2.7V to +5.5V, with external JFET: 5V to 40V
  • Available in SSOP16 or as die

Description

The ZSC31050 is a CMOS integrated circuit for amplification and sensor-specific correction of bridge sensor signals. The device provides digital compensation of sensor offset, sensitivity, temperature drift, and non-linearity by a 16-bit RISC microcontroller running a correction algorithm. The ZSC31050 accommodates virtually any resistive bridge sensor (e.g., piezoresistive and steel-membrane-based pressure sensors). In addition, the device can interface to a separate temperature sensor. The bidirectional digital interfaces (I2C, SPI, ZACwire™) can be used for a simple PC-controlled calibration procedure, encompassing writing and programming a set of calibration coefficients into an on-chip EEPROM. The ZSC31050 has been designed for industrial, medical, and consumer applications and is specifically suited for most pressure sensors. It can also be used with force, torque, acceleration, angle, position, and revolution sensors.

Parameters

AttributesValue
FunctionResistive SSC
Automotive Qual.No
Supply Voltage (V)2.7 - 40
Input TypeSingle-bridge
InterfaceRatiometric Voltage, Absolute Voltage, ZACwire™, I2C, SPI, Two PWMs, Two Alarms
Adj. Analog Gain3 - 3, 7 - 7, 9 - 9, 14 - 14, 26 - 26, 35 - 35, 52 - 52, 70 - 70, 105 - 105, 140 - 140, 210 - 210, 280 - 280, 420 - 420
Resolution (bits)15
Sample Rate Max (KHz)3.9
Temp. Range (°C)-25 to +85°C, -25 to 85°C, -40 to +125°C, -40 to +150°C, -40 to 125°C, -40 to 150°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SSOP6.2 x 5.3 x 1.73160.65
WAFER0.0 x 0.0 x 0.0——

Application Block Diagrams

Robot vacuum cleaner Interactive block diagram supports camera-based SLAM and includes safe motor drive technology for reliable cleaning.
Robot Vacuum Cleaner
This smart robot vacuum features environment mapping, anti-drop, obstacle detection, auto-recharge, app control.
Smart Travel Bag Block Diagram
Smart Travel Bag
AI-powered smart travel bag with object detection and hands-free convenience.

Applied Filters: