Overview
The ZSC31050 evaluation kit provides the hardware required for the configuration, calibration, and evaluation of the ZSC31050 sensor signal conditioner (SSC) IC. A user's PC can communicate with the ZSC31050 IC mounted on the ZSC31050 SSC evaluation board through the SSC communication board via a USB connection. The evaluation board can be connected either to a user's sensor or to the SSC sensor replacement board (SRB). The SRB serves as a substitute for an actual sensor and can be used for initial calibration or dry-run calibration. On the SRB, the emulated resistive sensor signal is adjusted using a potentiometer. The kit also includes a small unpopulated test board to facilitate user prototyping and hardware development.
The boards can also be ordered separately. To facilitate product comparisons, this kit is compatible with selected Renesas devices. Contact your local sales representative for more information.
The evaluation kit software is available online as a free download.
Kit Contents
- ZSC31050 evaluation board
- SSC communication board
- SSC sensor replacement board
- SSC test board
- ZSC31050 samples, SSOP16 package (5 pcs.)
- USB cable
Features
- Supports configuration, calibration, and evaluation of the ZSC31050 SSC
- USB connectivity between the PC and the evaluation hardware
- Sensor replacement board (SRB) with potentiometer-controlled resistive sensor signal emulation
- Supports dry-run calibration without a physical sensor
- Unpopulated test board for rapid prototyping and hardware development
- Modular kit design for flexible evaluation setups
Sample & Buy
Applied Filters:
Add-on Hardware
SSC Communication Board
SSC Replacement Board
ZSC31050 Mass Calibration System
Videos & Training
A brief introduction and overview of IDT's (acquire by Renesas) sensor signal conditioner evaluation kits. Evaluation kits generally consist of three parts: a communication interface board, a device board, and a sensor simulator board - all connected together. A sophisticated software GUI accompanies the kit, enabling an engineer to learn how to use the part rapidly, do quick prototyping, and practice calibrations.
Presented by David Grice, applications engineer at IDT. For more information about IDT's sensor signal conditioner products, visit the Sensor Signal Conditioner page.
Support
Support Communities
- ZSC31050, Software Design for Mass Production
HiTeam, Is there any owi description, how cominucation is setup and how register may be wrote. How the coefficients are calculated. I want to calibrate device on my own software using SSC Comm Board V4.1 and SSC Mass Calibration Board MCB V2.1 Best Regards
Feb 27, 2025 - RAA2S4251 vs ZSC31050
Hello, RAA2S4251 vs ZSC31050 which one may be chosen and why. May you give some details please. Best Regards.
Sep 3, 2024 - ZSC31050 Mass calibration
Hello, We are considering using the ZSC31050 for temperature compensation of sensors. Regarding a mass calibration setup, would the evaluation kit (ZSC31050KIT) be enough for simultaneous calibration of multiple sensors using an additional multiplexer ?For example, we would connect multiple ZSC31050 using the SPI line and only switch the CS ...
Jun 17, 2024