Features
- Input Offset Voltage: ±1 mV (TYP.)
- Input Bias Current: 20 nA (TYP.)
- Voltage Gain: 200000 (TYP.)
- Pulse Response Time: 1.6 µs (TYP.)
- Output Sink Current: 16 mA (TYP.)
- A wired OR is possible as the output is an open collector
- Low Voltage Operation: V + - V - : +2 ~ +32 V
- Small Package (Half the footprint size of 14-pin plastic SOP ( 1.27 mm pitch))
Description
µPC177GR-9LG, µPC339GR-9LG comparators are designed for single power supply operation. The features include low-voltage operation, common-mode input voltage range from V-(GND) level, open-collector output and low current consumption. Furthermore, these products can operate with both power supplies and can be widely used for various voltage comparison application. Depending on the usage and operating ambient temperature range, the µPC177GR-9LG is design for extended temperature and µPC339GR-9LG is design for general purposes. In addition, compatible DC parameter selection for the comparators are available under special products. Along with this series of lineup are dual type comparators, µPC277GR-9LG, µPC277MP-KAA, and µPC393GR-9LG with the same circuit configuration are also available
Parameters
| Attributes | Value |
|---|---|
| Channels (#) | 4 |
| Single Supply Voltage Range (V) | 2 - 32 |
| Supply Current Icc/Idd (Max) (mA) | 2 |
| Input Offset Voltage Vio (Max) (mV (±)) | 5 |
| Output Current Io Sink (Typical) (mA) | 16 |
| Response Time TPLH (Typical) (µs) | 1.6 |
| Process | Bipolar |
| Function | Bipolar Voltage Comparator |
| Dual Supply Range (V) | V+-16V(Max.) |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| TSSOP | 5 x 4 x 1.2 | 14 | 0.65 |
Application Block Diagrams
| Humanoid Battery Management System Integrated humanoid robot BMS enabling safe, real-time power management, protection, and battery-state control. | |
| Automotive Monitoring Function Extension Compact CMIC-based system for integrating motor monitoring and protection functions in automotive systems. |
Applied Filters: