Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 30mOhm, 650V GaN device in TO-247 package
  • JEDEC-qualified GaN technology
  • Dynamic RDS(on)eff production tested
  • Zero reverse recovery charge
  • Reduced crossover loss
  • Achieves increased efficiency in both hard-switched and soft-switched circuits, enabling:
    • Increased power density
    • Reduced system size and weight
    • Overall reduction in system cost

Description

The TP65H030G4PWS, 650V, 30mΩ Gallium Nitride (GaN) FET in a TO-247 package is a normally-off device using Renesas' Gen IV plus SuperGaN® platform. It combines a high-voltage GaN High Electron Mobility Transistor (HEMT) with an optimized low voltage silicon MOSFET to offer superior performance, standard drive, ease of adoption, and enhanced reliability. 

Parameters

AttributesValue
Blocking CapabilityUni-Directional Switch
Qualification LevelStandard
Vds min (V)650
V(TR)DSS max (V)800
RDSON (Typ) (mΩ)30
RDSON (max) (mΩ)41
Vth typ (V)4
Id max @ 25°C (A)55.7
Qg typ (nC)24.5
Qoss (nC)135
Ron * Qoss (FOM)4050
Ciss (Typical) (pF)1500
Coss (Typical) (pF)127
Mounting TypeSurface Mount
Temp. Range (°C)-55 to +150°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TO-24721,07 x 15.94 x 5.0235.45

Application Block Diagrams

Low-voltage x-in-1 electric vehicle unit block diagram features a 48V inverter, onboard charger, DC/DC converter, and a motor control unit (EMU2).
X-in-1 Electric Vehicle Unit
Integrated X-in-1 EV power system for efficient motor control, charging, and DC/DC conversion.
3.6kW bidirectional digital power PFC system block diagram utilizes a high-performance Arm Cortex MCU designed to support advanced 650V GaN FETs.
Digital Power System
High-efficiency digital power systems for EV, energy, and industrial applications.
Block diagram of the smart BLDC ceiling fan features a high-performance motor control and PFC block powered by the MCU and Bluetooth LE connectivity.
Smart BLDC Ceiling Fan with PFC
Smart ceiling fan enhances air quality with sensorless vector control and remote Wi-Fi/Bluetooth LE operation.

Additional Applications

  • AI data center and telecom power supplies
  • E-mobility charging
  • PV inverter
  • Uninterruptible Power Supply (UPS)
  • Battery Energy Storage System (BESS)

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesStockPackageBudgetary Price (USD)Carrier TypeMounting TypeTemp. Range (°C)
TP65H030G4PWSActiveAvailableIn StockTO-2471ku | $4.25Tape & ReelSurface Mount-55 to +150°C

Complete Your Design

Explore complementary products to elevate your design

Renesas Boards & Kits