Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • CPU: Arm® Cortex®-R4 Processor with FPU, Max. 600MHz
  • Industrial Ethernet: EtherCAT, PROFINET, EtherNet/IP etc.
  • Memory: Tightly Coupled Memory 544KB(with ECC), Extended SRAM 1MB(with ECC, option)
  • Encoder Interface: EnDat2.2, BiSS®-C, A-format™, Tamagawa, HIPERFACE® DSL
  • Timer: 32-bit Timer 3ch, 16-bit Timer 30ch, Watchdog Timer 2ch
  • PWM: 3-phase PWM Output Function: 3ch
  • Analog function: 12-bit A/D Converter Unit0 : 8ch,Unit1 : 16ch
  • Package: 320-pin FBGA, 176-pin HLQFP
  • Voltage: Core 1.2V, I/O 3.3V

Description

The RZ/T1 Group has the Arm® Cortex®-R4 Processor with FPU core, which was designed for real-time processing, and is capable of high-speed operation at up to 600 MHz. Furthermore, access does not need to be performed via cache memory, and tightly-coupled memory capable of definitive real-time response processing is built-in, enabling high-speed access from the CPU without passing through the cache memory. RZ/T1 devices that are equipped with a built-in Renesas R-IN engine (“R-IN engine”), an accelerator for industrial Ethernet communications, can perform industrial Ethernet processing without loss of real-time performance by Hardware RTOS (HW-RTOS) RZ/T1 devices that are equipped with a configurable absolute encoder interface are perfectly suited for precision motion control applications. The range of industry standards that are supported by the configurable encoder interface includes EnDat2.2, BiSS®-C, A-format™, Tamagawa and HIPERFACE® DSL.

Parameters

AttributesValue
CPU ArchitectureArm
Main CPUCortex-R4F
Program Memory (KB)0
RAM (KB)544, 1568
Carrier TypeFull Carton (Tray)
Supply Voltage (V)3 - 3.6
I/O Ports209
NPUNo
DRAM I/FSDRAM
3D GPUNo
Temp. Range (°C)Tj = -40 to +125
Operating Freq (Max) (MHz)300, 450, 600
Ethernet speed10M/100M
Ethernet (ch)2
EtherCat (ch) (#)0, 1
USB FS (host ch/device ch)( 1 / 1 )
USB HS (host ch/device ch)( 1 / 1 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)5
SPI (ch)4
I2C (#)2
CAN (ch)2
CAN-FD (ch)0
WirelessNo
SDHI (ch)0
High Resolution Output TimerNo
PWM Output (pin#)23
32-Bit Timer (ch)1
16-Bit Timer (ch) (#)24
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)24
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (DSI) (ch)0
MIPI Interfaces (CSI) (ch)0
Image CodecNo
Segment LCD ControllerNo
Security & EncryptionNo

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
FBGA17 x 17 x 1.753200.8

Application Block Diagrams

Mini-LED TV Backlight Unit - Large Matrix Block Diagram
Mini-LED TV Backlight Unit - Large Matrix
Efficient MPU-based LED backlighting with dynamic power control ensures optimal TV performance.

Additional Applications

  • Connectivity (Wired)
  • Motor Control
  • Industrial Network

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesLongevityStockPackageBudgetary Price (USD)Carrier TypeFamily NameSeries NameGroup NameCPU ArchitectureMain CPUSub CPUFloating Point UnitBit LengthProgram Memory (KB)Data Flash (KB)RAM (KB)ECC SRAMLead Count (#)Pitch (mm)Pkg. Dimensions (mm)Number of Supply Voltage(s) (#)Supply Voltage (V)I/O PortsDMAC or DTCDMA (ch)Temperature Sensor (ch) (#)Power-On ResetWatchdog Timer (ch)External Memory Bus (bit)DRAM I/FNPU3D GPUAcceleratorMOQTemp. Range (°C)External Interrupt Pins (#)LVD or PVDOperating Freq (Max) (MHz)Operating Freq of Sub CPU (Max)Sub-clock (32.768 kHz)On-chip OscillatorEthernet speedEthernet (ch)EtherCat (ch) (#)USB Ports (#)USB FS (host ch/device ch)USB HS (host ch/device ch)USB SS (host ch/device ch)PCI Express (generation and ch)SCI or UART (ch)SPI (ch)QSPI (ch)OSPI (ch)I2C (#)I3C (ch)CAN (ch)CAN-FD (ch)WirelessIrDALIN (#)SDHI (ch)High Resolution Output TimerPWM Output (pin#)32-Bit Timer (ch)16-Bit Timer (ch) (#)8-Bit Timer (ch)Standby operable timerAsynchronous General Purpose Timer / Interval Timer (ch)RTC16-Bit A/D Converter (ch)14-Bit A/D Converter (ch)12-Bit A/D Converter (ch)10-Bit A/D Converter (ch)24-Bit Sigma-Delta A/D Converter (ch)16-Bit D/A Converter (ch)12-Bit D/A Converter (ch)10-Bit D/A Converter (ch) (#)8-Bit D/A Converter (ch)Analog Comparator (ch)OPAMP (ch) (#)PGA (ch)Capacitive Touch Sensing Unit (ch)Graphics LCD ControllerMIPI Interfaces (DSI) (ch)MIPI Interfaces (CSI) (ch)Camera I/F (Parallel)Image Codec2D Drawing EngineSegment LCD ControllerSSI (ch)Security & EncryptionDebug InterfaceRemarksMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
R7S910002CBA#BC0ActiveN/AIn StockFBGA1ku | $12.22Full Carton (Tray)RZRZ/TT1ArmCortex-R4FNoDouble/Single3200544KBYes320#0.8mm17 x 17 x 1.752#3 - 3.6209DMAC321#No28,16,32SDRAMNoNoNo672Tj = -40 to +12516#No450MHzNoYes10M/100M2ch01#( 1 / 1 )( 1 / 1 )( 0 / 0 )No54102#020NoNo00No23124#0No0No00240000000000No00NoNoNoNo0NoJTAG/SWD3TAIWANTAIWAN
R7S910006CBA#BC0ActiveN/AIn StockFBGA1ku | $13.33Full Carton (Tray)RZRZ/TT1ArmCortex-R4FNoDouble/Single32001568KBYes320#0.8mm17 x 17 x 1.752#3 - 3.6209DMAC321#No28,16,32SDRAMNoNoNo672Tj = -40 to +12516#No450MHzNoYes10M/100M2ch01#( 1 / 1 )( 1 / 1 )( 0 / 0 )No54102#020NoNo00No23124#0No0No00240000000000No00NoNoNoNo0NoJTAG/SWD3TAIWANTAIWAN
R7S910007CBA#BC0ActiveN/AIn StockFBGA1ku | $18.89Full Carton (Tray)RZRZ/TT1ArmCortex-R4FNoDouble/Single32001568KBYes320#0.8mm17 x 17 x 1.752#3 - 3.6209DMAC321#No28,16,32SDRAMNoNoNo672Tj = -40 to +12516#No600MHzNoYes10M/100M2ch01#( 1 / 1 )( 1 / 1 )( 0 / 0 )No54102#020NoNo00No23124#0No0No00240000000000No00NoNoNoNo0NoJTAG/SWD3TAIWANTAIWAN
R7S910011CBA#BC0ActiveN/AIn StockFBGA1ku | $16.11Full Carton (Tray)RZRZ/TT1ArmCortex-R4FNoDouble/Single3200544KBYes320#0.8mm17 x 17 x 1.752#3 - 3.6209DMAC321#No28,16,32SDRAMNoNoNo672Tj = -40 to +12516#No450MHzNoYes10M/100M2ch01#( 1 / 1 )( 1 / 1 )( 0 / 0 )No54102#020NoNo00No23124#0No0No00240000000000No00NoNoNoNo0NoJTAG/SWDAbsolute Encoder IF3TAIWANTAIWAN
R7S910013CBA#BC0ActiveN/AIn StockFBGA1ku | $22.78Full Carton (Tray)RZRZ/TT1ArmCortex-R4FNoDouble/Single32001568KBYes320#0.8mm17 x 17 x 1.752#3 - 3.6209DMAC321#No28,16,32SDRAMNoNoNo672Tj = -40 to +12516#No600MHzNoYes10M/100M2ch01#( 1 / 1 )( 1 / 1 )( 0 / 0 )No54102#020NoNo00No23124#0No0No00240000000000No00NoNoNoNo0NoJTAG/SWDAbsolute Encoder IF3TAIWANTAIWAN
R7S910015CBA#BC0ActiveN/AIn StockFBGA1ku | $18.61Full Carton (Tray)RZRZ/TT1ArmCortex-R4FCortex-M3Double/Single32001568KBYes320#0.8mm17 x 17 x 1.752#3 - 3.6209DMAC321#No28,16,32SDRAMNoNoR-IN Engine672Tj = -40 to +12516#No450MHz150NoYes10M/100M2ch1#1#( 1 / 1 )( 1 / 1 )( 0 / 0 )No54102#020NoNo00No23124#0No0No00240000000000No00NoNoNoNo0NoJTAG/SWDIndustrial Ethernet3TAIWANTAIWAN
R7S910016CBA#BC0ActiveN/AOut of StockFBGA1ku | $22.5Full Carton (Tray)RZRZ/TT1ArmCortex-R4FCortex-M3Double/Single32001568KBYes320#0.8mm17 x 17 x 1.752#3 - 3.6209DMAC321#No28,16,32SDRAMNoNoR-IN Engine672Tj = -40 to +12516#No450MHz150NoYes10M/100M2ch1#1#( 1 / 1 )( 1 / 1 )( 0 / 0 )No54102#020NoNo00No23124#0No0No00240000000000No00NoNoNoNo0NoJTAG/SWDIndustrial Ethernet, Absolute Encoder IF3TAIWANTAIWAN
R7S910017CBA#BC0ActiveN/AIn StockFBGA1ku | $24.17Full Carton (Tray)RZRZ/TT1ArmCortex-R4FCortex-M3Double/Single32001568KBYes320#0.8mm17 x 17 x 1.752#3 - 3.6209DMAC321#No28,16,32SDRAMNoNoR-IN Engine672Tj = -40 to +12516#No600MHz150NoYes10M/100M2ch1#1#( 1 / 1 )( 1 / 1 )( 0 / 0 )No54102#020NoNo00No23124#0No0No00240000000000No00NoNoNoNo0NoJTAG/SWDIndustrial Ethernet3TAIWANTAIWAN
R7S910018CBA#BC0ActiveAvailableIn StockFBGA1ku | $28.06Full Carton (Tray)RZRZ/TT1ArmCortex-R4FCortex-M3Double/Single32001568KBYes320#0.8mm17 x 17 x 1.752#3 - 3.6209DMAC321#No28,16,32SDRAMNoNoR-IN Engine672Tj = -40 to +12516#No600MHz150NoYes10M/100M2ch1#1#( 1 / 1 )( 1 / 1 )( 0 / 0 )No54102#020NoNo00No23124#0No0No00240000000000No00NoNoNoNo0NoJTAG/SWDIndustrial Ethernet, Absolute Encoder IF3TAIWANTAIWAN
R7S910025CBA#BC0ActiveN/AIn StockFBGA1ku | $17.78Full Carton (Tray)RZRZ/TT1ArmCortex-R4FNoDouble/Single32001568KBYes320#0.8mm17 x 17 x 1.752#3 - 3.6209DMAC321#No28,16,32SDRAMNoNoNo672Tj = -40 to +12516#No450MHzNoYes10M/100M2ch1#1#( 1 / 1 )( 1 / 1 )( 0 / 0 )No54102#020NoNo00No23124#0No0No00240000000000No00NoNoNoNo0NoJTAG/SWDIndustrial Ethernet3TAIWANTAIWAN
R7S910026CBA#BC0ActiveAvailableIn StockFBGA1ku | $21.67Full Carton (Tray)RZRZ/TT1ArmCortex-R4FNoDouble/Single32001568KBYes320#0.8mm17 x 17 x 1.752#3 - 3.6209DMAC321#No28,16,32SDRAMNoNoNo672Tj = -40 to +12516#No450MHzNoYes10M/100M2ch1#1#( 1 / 1 )( 1 / 1 )( 0 / 0 )No54102#020NoNo00No23124#0No0No00240000000000No00NoNoNoNo0NoJTAG/SWDIndustrial Ethernet, Absolute Encoder IF3TAIWANTAIWAN
R7S910027CBA#BC0ActiveN/AIn StockFBGA1ku | $23.33Full Carton (Tray)RZRZ/TT1ArmCortex-R4FNoDouble/Single32001568KBYes320#0.8mm17 x 17 x 1.752#3 - 3.6209DMAC321#No28,16,32SDRAMNoNoNo672Tj = -40 to +12516#No600MHzNoYes10M/100M2ch1#1#( 1 / 1 )( 1 / 1 )( 0 / 0 )No54102#020NoNo00No23124#0No0No00240000000000No00NoNoNoNo0NoJTAG/SWDIndustrial Ethernet3TAIWANTAIWAN
R7S910028CBA#BC0ActiveN/AIn StockFBGA1ku | $27.22Full Carton (Tray)RZRZ/TT1ArmCortex-R4FNoDouble/Single32001568KBYes320#0.8mm17 x 17 x 1.752#3 - 3.6209DMAC321#No28,16,32SDRAMNoNoNo672Tj = -40 to +12516#No600MHzNoYes10M/100M2ch1#1#( 1 / 1 )( 1 / 1 )( 0 / 0 )No54102#020NoNo00No23124#0No0No00240000000000No00NoNoNoNo0NoJTAG/SWDIndustrial Ethernet, Absolute Encoder IF3TAIWANTAIWAN
R7S910035CBA#BC0ActiveN/AIn StockFBGA1ku | $14.11Full Carton (Tray)RZRZ/TT1ArmCortex-R4FNoDouble/Single3200544KBYes320#0.8mm17 x 17 x 1.752#3 - 3.6209DMAC321#No28,16,32SDRAMNoNoNo672Tj = -40 to +12516#No300MHzNoYes10M/100M2ch1#1#( 1 / 1 )( 1 / 1 )( 0 / 0 )No54102#020NoNo00No23124#0No0No00240000000000No00NoNoNoNo0NoJTAG/SWD3TAIWANTAIWAN
R7S910036CBA#BC0ActiveAvailableIn StockFBGA1ku | $18Full Carton (Tray)RZRZ/TT1ArmCortex-R4FNoDouble/Single3200544KBYes320#0.8mm17 x 17 x 1.752#3 - 3.6209DMAC321#No28,16,32SDRAMNoNoNo672Tj = -40 to +12516#No300MHzNoYes10M/100M2ch1#1#( 1 / 1 )( 1 / 1 )( 0 / 0 )No54102#020NoNo00No23124#0No0No00240000000000No00NoNoNoNo0NoJTAG/SWD3TAIWANTAIWAN
R7S910001CFP#AA0Last Time BuyN/A2032 DecOut of StockHLQFP1ku | $11.11Bulk (Tray)RZRZ/TT1ArmCortex-R4FNoDouble/Single3200544KBYes176#0.4mm20 x 20 x 1.72#3 - 3.697DMAC321#No28,16,32SDRAMNoNoNo1Tj = -40 to +12516#No450MHzNoYes10M/100M2ch01#( 1 / 1 )( 1 / 1 )( 0 / 0 )No54102#020NoNo00No23124#0No0No0080000000000No00NoNoNoNo0NoJTAG/SWD3JAPANTAIWAN
R7S910002CBG#AC0Last Time BuyN/A2032 DecIn StockFBGA1ku | $12.22Bulk (Tray)RZRZ/TT1ArmCortex-R4FNoDouble/Single3200544KBYes320#0.8mm17 x 17 x 2.32#3 - 3.6209DMAC321#No28,16,32SDRAMNoNoNo1Tj = -40 to +12516#No450MHzNoYes10M/100M2ch01#( 1 / 1 )( 1 / 1 )( 0 / 0 )No54102#020NoNo00No23124#0No0No00240000000000No00NoNoNoNo0NoJTAG/SWD3JAPANTAIWAN
R7S910006CBG#AC0Last Time BuyN/AOut of StockFBGA1ku | $13.33Bulk (Tray)RZRZ/TT1ArmCortex-R4FNoDouble/Single32001568KBYes320#0.8mm17 x 17 x 2.32#3 - 3.6209DMAC321#No28,16,32SDRAMNoNoNo1Tj = -40 to +12516#No450MHzNoYes10M/100M2ch01#( 1 / 1 )( 1 / 1 )( 0 / 0 )No54102#020NoNo00No23124#0No0No00240000000000No00NoNoNoNo0NoJTAG/SWD3JAPANTAIWAN
R7S910007CBG#AC0Last Time BuyN/AOut of StockFBGA1ku | $18.89Bulk (Tray)RZRZ/TT1ArmCortex-R4FNoDouble/Single32001568KBYes320#0.8mm17 x 17 x 2.32#3 - 3.6209DMAC321#No28,16,32SDRAMNoNoNo1Tj = -40 to +12516#No600MHzNoYes10M/100M2ch01#( 1 / 1 )( 1 / 1 )( 0 / 0 )No54102#020NoNo00No23124#0No0No00240000000000No00NoNoNoNo0NoJTAG/SWD3JAPANTAIWAN
R7S910011CBG#AC0Last Time BuyN/AIn StockFBGA1ku | $16.11Bulk (Tray)RZRZ/TT1ArmCortex-R4FNoDouble/Single3200544KBYes320#0.8mm17 x 17 x 2.32#3 - 3.6209DMAC321#No28,16,32SDRAMNoNoNo1Tj = -40 to +12516#No450MHzNoYes10M/100M2ch01#( 1 / 1 )( 1 / 1 )( 0 / 0 )No54102#020NoNo00No23124#0No0No00240000000000No00NoNoNoNo0NoJTAG/SWDAbsolute Encoder IF3JAPANTAIWAN
R7S910013CBG#AC0Last Time BuyN/AIn StockFBGA1ku | $22.78Bulk (Tray)RZRZ/TT1ArmCortex-R4FNoDouble/Single32001568KBYes320#0.8mm17 x 17 x 2.32#3 - 3.6209DMAC321#No28,16,32SDRAMNoNoNo1Tj = -40 to +12516#No600MHzNoYes10M/100M2ch01#( 1 / 1 )( 1 / 1 )( 0 / 0 )No54102#020NoNo00No23124#0No0No00240000000000No00NoNoNoNo0NoJTAG/SWDAbsolute Encoder IF3JAPANTAIWAN
R7S910015CBG#AC0Last Time BuyN/AIn StockFBGA1ku | $18.61Bulk (Tray)RZRZ/TT1ArmCortex-R4FCortex-M3Double/Single32001568KBYes320#0.8mm17 x 17 x 2.32#3 - 3.6209DMAC321#No28,16,32SDRAMNoNoR-IN Engine1Tj = -40 to +12516#No450MHz150NoYes10M/100M2ch1#1#( 1 / 1 )( 1 / 1 )( 0 / 0 )No54102#020NoNo00No23124#0No0No00240000000000No00NoNoNoNo0NoJTAG/SWDIndustrial Ethernet3JAPANTAIWAN
R7S910016CBG#AC0Last Time BuyN/AOut of StockFBGA1ku | $22.5Bulk (Tray)RZRZ/TT1ArmCortex-R4FCortex-M3Double/Single32001568KBYes320#0.8mm17 x 17 x 2.32#3 - 3.6209DMAC321#No28,16,32SDRAMNoNoR-IN Engine1Tj = -40 to +12516#No450MHz150NoYes10M/100M2ch1#1#( 1 / 1 )( 1 / 1 )( 0 / 0 )No54102#020NoNo00No23124#0No0No00240000000000No00NoNoNoNo0NoJTAG/SWDIndustrial Ethernet, Absolute Encoder IF3JAPANTAIWAN
R7S910017CBG#AC0Last Time BuyN/AIn StockFBGA1ku | $24.17Bulk (Tray)RZRZ/TT1ArmCortex-R4FCortex-M3Double/Single32001568KBYes320#0.8mm17 x 17 x 2.32#3 - 3.6209DMAC321#No28,16,32SDRAMNoNoR-IN Engine1Tj = -40 to +12516#No600MHz150NoYes10M/100M2ch1#1#( 1 / 1 )( 1 / 1 )( 0 / 0 )No54102#020NoNo00No23124#0No0No00240000000000No00NoNoNoNo0NoJTAG/SWDIndustrial Ethernet3JAPANTAIWAN
R7S910018CBG#AC0Last Time BuyN/AOut of StockFBGA1ku | $28.06Bulk (Tray)RZRZ/TT1ArmCortex-R4FCortex-M3Double/Single32001568KBYes320#0.8mm17 x 17 x 2.32#3 - 3.6209DMAC321#No28,16,32SDRAMNoNoR-IN Engine1Tj = -40 to +12516#No600MHz150NoYes10M/100M2ch1#1#( 1 / 1 )( 1 / 1 )( 0 / 0 )No54102#020NoNo00No23124#0No0No00240000000000No00NoNoNoNo0NoJTAG/SWDIndustrial Ethernet, Absolute Encoder IF3JAPANTAIWAN
R7S910025CBG#AC0Last Time BuyN/AIn StockFBGA1ku | $17.78Bulk (Tray)RZRZ/TT1ArmCortex-R4FNoDouble/Single32001568KBYes320#0.8mm17 x 17 x 2.32#3 - 3.6209DMAC321#No28,16,32SDRAMNoNoNo1Tj = -40 to +12516#No450MHzNoYes10M/100M2ch1#1#( 1 / 1 )( 1 / 1 )( 0 / 0 )No54102#020NoNo00No23124#0No0No00240000000000No00NoNoNoNo0NoJTAG/SWDIndustrial Ethernet3JAPANTAIWAN
R7S910026CBG#AC0Last Time BuyN/AIn StockFBGA1ku | $21.67Bulk (Tray)RZRZ/TT1ArmCortex-R4FNoDouble/Single32001568KBYes320#0.8mm17 x 17 x 2.32#3 - 3.6209DMAC321#No28,16,32SDRAMNoNoNo1Tj = -40 to +12516#No450MHzNoYes10M/100M2ch1#1#( 1 / 1 )( 1 / 1 )( 0 / 0 )No54102#020NoNo00No23124#0No0No00240000000000No00NoNoNoNo0NoJTAG/SWDIndustrial Ethernet, Absolute Encoder IF3JAPANTAIWAN
R7S910027CBG#AC0Last Time BuyN/AIn StockFBGA1ku | $23.33Bulk (Tray)RZRZ/TT1ArmCortex-R4FNoDouble/Single32001568KBYes320#0.8mm17 x 17 x 2.32#3 - 3.6209DMAC321#No28,16,32SDRAMNoNoNo1Tj = -40 to +12516#No600MHzNoYes10M/100M2ch1#1#( 1 / 1 )( 1 / 1 )( 0 / 0 )No54102#020NoNo00No23124#0No0No00240000000000No00NoNoNoNo0NoJTAG/SWDIndustrial Ethernet3JAPANTAIWAN
R7S910028CBG#AC0Last Time BuyN/AIn StockFBGA1ku | $27.22Bulk (Tray)RZRZ/TT1ArmCortex-R4FNoDouble/Single32001568KBYes320#0.8mm17 x 17 x 2.32#3 - 3.6209DMAC321#No28,16,32SDRAMNoNoNo1Tj = -40 to +12516#No600MHzNoYes10M/100M2ch1#1#( 1 / 1 )( 1 / 1 )( 0 / 0 )No54102#020NoNo00No23124#0No0No00240000000000No00NoNoNoNo0NoJTAG/SWDIndustrial Ethernet, Absolute Encoder IF3JAPANTAIWAN
R7S910035CBG#AC0Last Time BuyN/AIn StockFBGA1ku | $14.11Bulk (Tray)RZRZ/TT1ArmCortex-R4FNoDouble/Single3200544KBYes320#0.8mm17 x 17 x 2.32#3 - 3.6209DMAC321#No28,16,32SDRAMNoNoNo1Tj = -40 to +12516#No300MHzNoYes10M/100M2ch1#1#( 1 / 1 )( 1 / 1 )( 0 / 0 )No54102#020NoNo00No23124#0No0No00240000000000No00NoNoNoNo0NoJTAG/SWDIndustrial Ethernet3JAPANTAIWAN
R7S910036CBG#AC0Last Time BuyN/AIn StockFBGA1ku | $18Bulk (Tray)RZRZ/TT1ArmCortex-R4FNoDouble/Single3200544KBYes320#0.8mm17 x 17 x 2.32#3 - 3.6209DMAC321#No28,16,32SDRAMNoNoNo1Tj = -40 to +12516#No300MHzNoYes10M/100M2ch1#1#( 1 / 1 )( 1 / 1 )( 0 / 0 )No54102#020NoNo00No23124#0No0No00240000000000No00NoNoNoNo0NoJTAG/SWDIndustrial Ethernet, Absolute Encoder IF3JAPANTAIWAN

Complete Your Design

Explore complementary products to elevate your design

Renesas Boards & Kits

Partner Boards & Kits

SoM/SBC

AP-RZT-0A

Provides a CPU board equipped with the Renesas RZ/T1 processor featuring a Cortex®-R4F core operating up to 600MHz. Integrates tightly coupled memory without cache to enable high-speed real-time processing. Includes the industrial Ethernet communication accelerator R-IN engine and supports various Ethernet protocols, making it suitable for real-time industrial control applications.
RZ/T1
Complementary Silicon Devices

DRAM & Flash Memory Solutions

Provides a comprehensive external memory solution for Renesas RZ and R‑Car families, supporting systems that require scalable off‑chip memory. Supported memory types include Serial NAND (Quad/Octal SPI, 512Mb to 8Gb, 1.8V and 3.3V, 100K/60K cycle endurance), ONFI NAND (ONFI 1.0, 1Gb to 8Gb, 1.8V and 3.3V, 100K/60K cycle endurance), DRAM (DDR2/3/4 from 512Mb to 32Gb and LPDDR2/3/4/4x/5/5x from 1Gb to 16Gb), and HyperRAM™ (HyperBus, 64Mb to 512Mb, 1.8V and 1.2V).
Other

Reference Board for Motor Control Consulting Service

Provide Renesas CPU cards for inverter drive, as well as inverters enables with these CPU cards, ranging from low voltage to AC 400V, and from approximately 5A to 300A.
Desk Top Lab