Pitch (mm) | 0.8 |
Lead Count (#) | 320 |
Pkg. Dimensions (mm) | 17 x 17 x 1.75 |
Pkg. Code | pkg_20056 |
Pkg. Type | FBGA |
Moisture Sensitivity Level (MSL) | 3 |
ECCN (US) | 3A991 |
HTS (US) | 8542.31.0025 |
RoHS (R7S910015CBA#BC0) | EnglishJapanese |
Pb (Lead) Free | Yes |
Carrier Type | Full Carton (Tray) |
Family Name | RZ |
Series Name | RZ/T |
Group Name | T1 |
CPU Architecture | Arm |
Main CPU | Cortex-R4F |
Sub CPU | Cortex-M3 |
Floating Point Unit | Double/Single |
Bit Length | 32 |
Program Memory (KB) | 0 |
Data Flash (KB) | 0 |
RAM (KB) | 1568 |
ECC SRAM | Yes |
Lead Count (#) | 320 |
Pitch (mm) | 0.8 |
Pkg. Dimensions (mm) | 17 x 17 x 1.75 |
Number of Supply Voltage(s) (#) | 2 |
Supply Voltage (V) | 3.0 - 3.6 |
I/O Ports | 209 |
DMAC or DTC | DMAC |
DMA (ch) | 32 |
Temperature Sensor (ch) (#) | 1 |
Power-On Reset | No |
Watchdog Timer (ch) | 2 |
External Memory Bus (bit) | 8,16,32 |
DRAM I/F | SDRAM |
3D GPU | No |
Accelerator | R-IN Engine |
Temp. Range | Tj = -40 to +125°C |
External Interrupt Pins (#) | 16 |
LVD or PVD | No |
Operating Freq (Max) (MHz) | 450 |
Operating Freq of Sub CPU (Max) | 150 |
Sub-clock (32.768 kHz) | No |
On-chip Oscillator | Yes |
Ethernet speed | 10M/100M |
Ethernet (ch) | 2 |
EtherCat (ch) (#) | 1 |
USB Ports (#) | 1 |
USB FS (host ch/device ch) | ( 1 / 1 ) |
USB HS (host ch/device ch) | ( 1 / 1 ) |
USB SS (host ch/device ch) | ( 0 / 0 ) |
PCI Express (generation and ch) | No |
SCI or UART (ch) | 5 |
SPI (ch) | 4 |
QSPI (ch) | 1 |
OSPI (ch) | 0 |
I2C (#) | 2 |
I3C (ch) | 0 |
CAN (ch) | 2 |
CAN-FD (ch) | 0 |
Wireless | No |
IrDA | No |
LIN (#) | 0 |
SDHI (ch) | 0 |
High Resolution Output Timer | No |
PWM Output (pin#) | 23 |
32-Bit Timer (ch) | 1 |
16-Bit Timer (ch) (#) | 24 |
8-Bit Timer (ch) | 0 |
Standby operable timer | No |
Asynchronous General Purpose Timer / Interval Timer (ch) | 0 |
RTC | No |
16-Bit A/D Converter (ch) | 0 |
14-Bit A/D Converter (ch) | 0 |
12-Bit A/D Converter (ch) | 24 |
10-Bit A/D Converter (ch) | 0 |
24-Bit Sigma-Delta A/D Converter (ch) | 0 |
16-Bit D/A Converter (ch) | 0 |
12-Bit D/A Converter (ch) | 0 |
10-Bit D/A Converter (ch) (#) | 0 |
8-Bit D/A Converter (ch) | 0 |
Analog Comparator (ch) | 0 |
OPAMP (ch) (#) | 0 |
PGA (ch) | 0 |
Capacitive Touch Sensing Unit (ch) | 0 |
Graphics LCD Controller | No |
MIPI Interfaces (DSI) (ch) | 0 |
MIPI Interfaces (CSI) (ch) | 0 |
Camera I/F (Parallel) | No |
Image Codec | No |
2D Drawing Engine | No |
Segment LCD Controller | No |
SSI (ch) | 0 |
Security & Encryption | No |
Debug Interface | JTAG/SWD |
Moisture Sensitivity Level (MSL) | 3 |
Country of Assembly | Taiwan |
Country of Wafer Fabrication | Taiwan |
Price (USD) | 1ku | 23.27732 |
ADC | 12-bit x 24-ch |
Bit Size | 32 |
CPU | Cortex-R4F x 1 + Cortex-M3 x 1 |
DMA | Yes |
Ethernet | 10/100M x 2 ch |
Family Name | |
Group Name | |
Lead Compliant | Yes |
Length (mm) | 17 |
MOQ | 672 |
Pb (Lead) Free | Yes |
Pkg. Type | FBGA |
Remarks | Industrial Ethernet |
SPI (#) | 1 |
Suggested Kits | RZ/T1-Starter-Kit-Plus |
Tape & Reel | No |
Thickness (mm) | 1.75 |
Timer | 16-bit x 24-ch, 32-bit x 1-ch |
UART (#) | 9 |
USB | USB2.0 ×2 ch (H/F) |
Width (mm) | 17 |
The RZ/T1 Group has the Arm® Cortex®-R4 Processor with FPU core, which was designed for real-time processing, and is capable of high-speed operation at up to 600 MHz. Furthermore, access does not need to be performed via cache memory, and tightly-coupled memory capable of definitive real-time response processing is built-in, enabling high-speed access from the CPU without passing through the cache memory. RZ/T1 devices that are equipped with a built-in Renesas R-IN engine (“R-IN engine”), an accelerator for industrial Ethernet communications, can perform industrial Ethernet processing without loss of real-time performance by Hardware RTOS (HW-RTOS) RZ/T1 devices that are equipped with a configurable absolute encoder interface are perfectly suited for precision motion control applications. The range of industry standards that are supported by the configurable encoder interface includes EnDat2.2, BiSS®-C, A-format™, Tamagawa and HIPERFACE® DSL.