Skip to main content
Renesas Electronics Corporation

Description

The Renesas Starter Kit+ for RZ/T1 is the perfect starter kit for developers who are new to the RZ/T1. The kit includes an LCD display module, J-LINK Lite debugging emulator, and e2 studio integrated development environment so you can start evaluating the RZ/T1 immediately after opening the box. Please use this product to experience the performance and functions of the RZ/T1. Product limitations are described in the release notes.

 

Features

  • 3 x LAN ports can be² studio integrated development environment is included in the package, which has the feature of generating peripheral driver source code by easy-to-use GUI.
  • In addition to Arm JTAG20 connector, Mictor38 connecter is mounted, which can be used for trace debugging.
  • Required IBM-PC compatible PC (need USB interface, Processor 1GHz over), OS: Windows 8/7/Vista. (other than the listed OS is not supported).

Applications

Type Title Date
Manual - Development Tools PDF 4.30 MB 日本語
Manual - Software PDF 581 KB 日本語
Application Note PDF 1.24 MB 日本語
AI-generated Summary: The document details the Multi-function Timer Pulse Unit (MTU3a) features and parameters, including capture processing, PWM processing, and control commands. It covers clock source settings, dead time, toggle modes, PWM output configurations, and timer actions. The document also lists peripheral functions like Clock Pulse Generator, Interrupt Control Unit, and Error Control Module, and illustrates the operating environment with host computer connections and evaluation board setup.
Application Note PDF 2.67 MB 日本語
AI-generated Summary: The document outlines detailed specifications and configurations for CAN modules, including operating environment, peripheral modules, hardware setup, and CAN configuration. It covers CAN state transitions, transfer rates, global facilities like transmission priority and DLC checking, reception rule tables, buffers, FIFO buffers, and error interrupts. Additionally, it explains reception and transmission functions, procedures for message handling, CAN-related interrupts, and software operational outlines including test preparations and sample programs.
Application Note PDF 606 KB 日本語
AI-generated Summary: The document details the RZ/T1 Group ADC sample program, outlining peripheral functions such as power consumption reduction, interrupt handling, and multi-function pin control. It specifies the operating environment including the RZ/T1 microcomputer, CPU frequency of 450 MHz, 3.3 V operating voltage, and development tools like IAR Embedded Workbench and Renesas e2studio. The board used is the RZ/T1 Evaluation Board with various memory components and a potentiometer for input voltage conversion.
Application Note PDF 788 KB 日本語
AI-generated Summary: The document details the RZ/T1 Group's embedded compare match timer (CMTW) and event link controller (ELC) sample program. It outlines peripheral functions like the 32-bit timer generating interrupts and events, the ELC's event linkage operations, and power-saving features controlling module clocks. It specifies the operating environment including CPU frequency, voltage, development tools, board components, and memory devices. The sample program integrates various peripherals such as ADC, LEDs, and communication interfaces to demonstrate functionality.
Application Note PDF 490 KB 日本語
AI-generated Summary: The document details the RZ/T1 Group NOR Flash sample program, specifying peripheral modules like the Clock Pulse Generator and SCIFA for asynchronous serial communication via RS-232C. It outlines the operating environment, including MCU specifications, operating frequency, voltage, development environments, boot modes, communication settings, and the evaluation board used. It also lists related application notes for initial settings and serial communication interface configurations.
Application Note PDF 479 KB 日本語
AI-generated Summary: The RZ/T1 microcomputer features a Cortex-R4 with a performance monitor including three event counters and one cycle counter, alongside 8KB instruction and data caches with 32-byte line sizes supporting Invalidate, Clean, and Clean & Invalidate operations. The sample program operates on the RZ/T1 Evaluation Board with a 450 MHz CPU clock and 3.3 V power supply. It uses SPI and 16-bit bus boot modes, communicates at 115,200 bps via USB, and integrates peripherals like FIFO serial communication, SDRAM, NOR and serial flash memories. Related application notes provide initial settings and interface details for comprehensive development.
Application Note PDF 491 KB 日本語
Application Note PDF 540 KB 日本語
Application Note PDF 647 KB 日本語
AI-generated Summary: The SPI multi-I/O bus controller (SPIBSC) manages control signals for serial flash memory connected via SPI multi-I/O bus space, enabling direct reading and data transfer in SPI mode. Settings for SPIBSC registers allow 4-bit width access to serial flash memory. The sample program operates on the RZ/T1 Group MCU at 450 MHz with a 3.3 V supply, using Macronix MX25L51245G serial flash memory on the RZ/T1 evaluation board. Development environments include IAR Embedded Workbench, Arm DS-5, and Renesas e2studio. Supported boot modes are SPI and 16-bit bus boot modes.
Application Note PDF 656 KB 日本語
AI-generated Summary: The document details functions and commands for the RZ/T1 Group's TPUa and PPG modules, including timer control, interrupt management, and register operations. It outlines peripheral functions such as internal timers, pulse generators, I/O ports, multi-function pin controllers, interrupt controllers, clock generation, and power reduction features. The operating environment specifies the RZ/T1 microcomputer, CPU frequency, voltage, development tools, boot modes, and evaluation board components including flash and SDRAM memory.
Application Note PDF 756 KB 日本語
AI-generated Summary: The RZ/T1 microcontrollers feature two Az interface (DSMIF) units with four channels to connect up to four external delta-sigma modulators, converting 1-bit data to 16-bit. Key peripherals include clock generators, serial communication interfaces, error control modules, timers, and interrupt controllers. The sample program operates on the RZ/T1 evaluation board with a PS9352A sub-board, using a 450 MHz CPU clock and 3.3 V power supply. Development environments supported include IAR Embedded Workbench, Arm DS-5, and Renesas e2studio. Communication settings use 115200 bps transfer rate with 8-bit data length and no parity.
PCB Design Files
Log in to Download ZIP 14.21 MB 日本語
Manual - Development Tools PDF 230 KB
Release Note PDF 28 KB
Manual - Development Tools PDF 1.19 MB 日本語
Manual - Development Tools PDF 713 KB 日本語
Manual - Development Tools PDF 3.79 MB
19 items

Software & Tools

Software & Tools

Software title
Software type
Company
PALMiCE4
PALMiCE4 is a professional JTAG emulator designed for microprocessors (MPUs) and microcontrollers (MCUs) based on Arm® Cortex®‑A, Cortex‑R, and Cortex‑M cores. It supports Arm CoreSight™ and Serial Wire Debug (SWD) interfaces, enabling multi‑core debugging, on‑board flash programming, and debugging in Arm TrustZone® environments. Broad device support includes the RZ MPU and RA MCU families, providing efficient software development from MCUs to SoC and multi‑core MPU platforms.
Development Tool Computex Co., Ltd.
1 item

Software Downloads

Type Title Date
Software & Tools - Other
Log in to Download ZIP 554 KB
Software & Tools - Other
Log in to Download ISO 1,126.79 MB
Software & Tools - Other
Log in to Download EXE 76.94 MB
3 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
[Toolchains=IAR Embedded workbench for ARM|v8.40.1;Arm Compiler|v5.06 update6;KPIT GNUARM-NONE-EABI Toolchain|v16.01]
Log in to Download ZIP 5.43 MB Compiler: ARMCC, GCC, ICCARM IDE: ARMDS, e2 studio, IAR EWARM
Sample Code
Log in to Download ZIP 5.89 MB 日本語
Application: Industrial
Compiler: ARMCC, ICCARM, KPITGCC Function: Timer IDE: DS-5, e2 studio, IAR EWARM
Sample Code
Log in to Download ZIP 8.39 MB 日本語 Compiler: ARMCC, ICCARM, KPITGCC IDE: DS-5, e2 studio, IAR EWARM
Sample Code
Log in to Download ZIP 10.48 MB 日本語 Compiler: ARMCC, ICCARM, KPITGCC IDE: DS-5, e2 studio, IAR EWARM
Sample Code
Log in to Download ZIP 7.21 MB Compiler: ARMCC, ICCARM, KPITGCC IDE: DS-5, e2 studio, IAR EWARM
Sample Code
Log in to Download ZIP 2.49 MB Compiler: ARMCC, ICCARM, KPITGCC IDE: DS-5, e2 studio, IAR EWARM
Sample Code
Log in to Download ZIP 2.47 MB Compiler: ARMCC, ICCARM, KPITGCC IDE: DS-5, e2 studio, IAR EWARM
Sample Code
Log in to Download ZIP 1.97 MB Compiler: ARMCC, ICCARM, KPITGCC IDE: DS-5, e2 studio, IAR EWARM
Sample Code
Log in to Download ZIP 2.76 MB Compiler: ARMCC, ICCARM, KPITGCC IDE: DS-5, e2 studio, IAR EWARM
Sample Code
Log in to Download ZIP 2.87 MB Compiler: ARMCC, ICCARM, KPITGCC IDE: DS-5, e2 studio, IAR EWARM
Sample Code
Log in to Download ZIP 2.21 MB Compiler: ARMCC, ICCARM, KPITGCC IDE: DS-5, e2 studio, IAR EWARM
Sample Code
Log in to Download ZIP 3.09 MB Compiler: ARMCC, ICCARM, KPITGCC IDE: DS-5, e2 studio, IAR EWARM
12 items
Part NumberStatusStockBudgetary Price (USD)DescriptionRegional AvailabilityDebugger supplied
RTK7910018S00000BEActiveIn Stock1u | $689.41Renesas Starter Kit+ for RZ/T1US, EU, CN, BR, IN, KR, SG, TWSegger J-LINK Lite
RTK7910018S01000BEActiveOut of StockRenesas Starter Kit+ for RZ/T1JPSegger J-LINK Lite
RTK7910018S90000BEActiveOut of StockRenesas Starter Kit+ for RZ/T1US, EU, CN, BR, IN, KR, SG, TWNone