Skip to main content

Mini-LED TV Backlight Unit - Large Matrix

Overview

Description

The real-time Arm® Cortex®-R4-based MPU enables control of a large matrix LED backlighting system for state-of-the-art TVs, paired with our high-precision 32-channel LED backlight driver. The integrated driver feedback channel dynamically minimizes overall power consumption by controlling the LED supply voltage level. The digital system and interface power are provided by a processor power management IC (PMIC) and a high-efficiency buck converter. The QSPI flash memory stores software and brightness mapping for efficient and responsive performance.

System Benefits​:

  • Flexible MPU-based, software-controlled, large matrix luminance and chrominance control.
  • The MPU minimizes propagation delay between LED adjustment and video content, reducing the video buffer size.
  • Dynamic LED supply voltage adjustment minimizes power loss.
  • Highly integrated and efficient system PMIC.
  • Single variable voltage rail from LLC to power LEDs and system power.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
WebSheet.1Sheet.2Sheet.3Sheet.4KR036KR036KR036T-ConT-ConT-ConMain TV SoCMain TV SoCMain TV SoCTemperature SensorTemperature SensorTemperature SensorQSPI FlashQSPI FlashQSPI FlashPMICPMICPMICBuckBuckBuck32ch LED Driver 132ch LED Driver32ch LED Driver32ch LED Driver 232ch LED Driver32ch LED Driver32ch LED Driver 332ch LED Driver32ch LED Driver32ch LED Driver 432ch LED Driver32ch LED Driver32ch LED Driver 532ch LED Driver32ch LED Driver32ch LED Driver 632ch LED Driver32ch LED Driver32ch LED Driver 732ch LED Driver32ch LED Driver32ch LED Driver 832ch LED Driver32ch LED DriverSheet.44Sheet.45Sheet.46Sheet.47Sheet.48Sheet.49Sheet.50Sheet.51Sheet.52Sheet.53Sheet.54Sheet.55Sheet.56Sheet.57Sheet.58Sheet.59Sheet.60Sheet.61Sheet.62Sheet.63Sheet.64Sheet.65Sheet.66Sheet.67Sheet.68Sheet.69Sheet.70Sheet.71Sheet.72Sheet.73Sheet.74Sheet.75Sheet.76Sheet.77Sheet.78Sheet.79Sheet.80Sheet.81Sheet.82Sheet.83Sheet.84Sheet.85Sheet.86Sheet.87Sheet.88Sheet.89Sheet.90Sheet.91Sheet.92Sheet.93Sheet.94Sheet.103Sheet.104Sheet.105Sheet.106Sheet.107Sheet.108Sheet.154Plug.321Sheet.156Sheet.157Sheet.158Sheet.159Sheet.160Sheet.161Sheet.162Sheet.163Sheet.164Sheet.165 Daisy ChainDaisy ChainDaisy ChainSheet.168Plug.321Sheet.170Sheet.171Sheet.172Sheet.173Sheet.174Sheet.175Sheet.176Sheet.177Sheet.178Sheet.179Daisy ChainDaisy ChainDaisy ChainSheet.182Plug.321Sheet.184Sheet.185Sheet.186Sheet.187Sheet.188Sheet.189Sheet.190Sheet.191Sheet.192Sheet.193 Daisy ChainDaisy ChainDaisy ChainSheet.196Plug.321Sheet.198Sheet.199Sheet.200Sheet.201Sheet.202Sheet.203Sheet.204Sheet.205Sheet.206Sheet.207 Daisy ChainDaisy ChainDaisy ChainSheet.209Daisy ChainDaisy ChainDaisy ChainSheet.211 Daisy ChainDaisy ChainDaisy Chain Daisy ChainDaisy ChainDaisy ChainSheet.215 Daisy ChainDaisy ChainDaisy ChainSync Signal (Vsync/Hsync)Sync Signal (Vsync/Hsync)Sync Signal (Vsync/Hsync)LED Brightness MapLED Brightness MapLED Brightness Map VDRVVDRVVDRV 5V5V5VFeedback for VDRVFeedback for VDRVFeedback for VDRV12V VDRV12V VDRV12V VDRVFBFBFBHV-DCHV-DCHV-DCAC 120V/220VAC 120V/220VAC 120V/220VMCU I/F BoardMCU I/F BoardMCU I/F BoardPower BoardPower BoardPower BoardLED Plate BoardLED Plate BoardLED Plate BoardConnector 1.168Sheet.238Connector 1.168.239PlugSheet.241Sheet.242Sheet.243Sheet.2443.3V3.3V3.3V1.2V1.2V1.2V3.3V3.3V3.3V5V5V5VSheet.249Connector 1.168.250Sheet.251Connector 1.168.252Sheet.253Sheet.254Connector 1.168.255Connector 1.168.257Sheet.265Connector 1.168.267PFCPFCPFCWide LLCWide LLCWide LLCLLCLLCLLCSheet.268MPUMPUMPUGPIO*GPIOGPIOEthernet*EthernetEthernetI2CI2CI2CQSPIQSPIQSPISPI1SPI1SPI1SPI2SPI2SPI2SPI3SPI3SPI3SPI4SPI4SPI4RGB Light SensorLight SensorLight Sensor
Exiting Interactive Block Diagram

Resources

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?