Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Single output buck-boost converter
  • 130nA input quiescent current
  • 96% peak efficiency (VIN = 3.6V; VOUT = 3.3V)
  • Output current: up to 400mA (VIN > 2.5V, VOUT = 3.3V)
  • Input voltage range: 1.8V to 5.5V, supports single-cell Li-ion, 2x or 3x 1.5V AA/AAA batteries
  • Output voltage range: 1.8V to 5.0V
  • Selectable input current limit
  • Dynamic Voltage Scaling (DVS) with settable slew rate control
  • Selectable forced bypass power-saving mode
  • PWM/PFM and buck/boost with seamless transition
  • Ultrasonic mode for audible noise suppression
  • I2C control and voltage adjustability with Standard, Fast, and High-Speed modes
  • 10-lead DFN package
  • Pb-free (RoHS compliant)

Description

The RAA236100 is a highly efficient, integrated synchronous buck-boost regulator. It features an ultra-low input quiescent current of 130nA in normal regulation mode and less than 22nA when disabled. It can be programmed to the Forced Bypass mode, where the current consumption is 105nA, ideal for power saving when voltage regulation isn't needed. This mode can be accessed via the I2C interface bus for quick entry and exit. The device supports input voltages from 1.8V to 5.5V and is designed for stand-alone applications, offering various default output voltage options at Power-On Reset (POR). After POR, the output voltage can be adjusted independently using the I2C interface bus.

The device delivers up to 400mA of output current (when VIN > 2.5V) and features pin-controlled Dynamic Voltage Scaling (DVS) with programmable slew rate options. The I2C interface allows output voltage adjustments in 50mV steps. It requires only a single 0603-size inductor and two external capacitors for full load support. The RAA236100 is available in a 2.5mm × 2.5mm 10-lead DFN package with a 0.5mm pitch and is specified for operation within a -40°C to +85°C ambient temperature range.

Parameters

AttributesValue
Topology [Rail 1]Buck-Boost
Outputs (#)1
Input Voltage (Min) [Rail 1] (V)1.8
Input Voltage (Max) [Rail 1] (V)5.5 - 5.5
Output Voltage (Min) [Rail 1] (V)1.8
Output Voltage (Max) [Rail 1] (V)5
Output Current (Max) [Rail 1] (A)0.4
IQ [Rail 1] (µA)0.1
Switching Frequency Range (Typical) (kHz)2000 - 2000
Control TypeHystertic PWM control
PORNo
SYNCH CapabilityNo
Peak Efficiency (%)96
BOM Total Footprint (mm2)6.25
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
DFN2.5 x 2.5 x 0.85100.5

Application Block Diagrams

LoRa and Bluetooth Low Energy Sensor Node Block Diagram
LoRa and Bluetooth Low Energy Sensor Node
Customizable LoRa and Bluetooth LE sensor node for long-range data transfer and local monitoring.
High-end Ki wireless power receiver system with GUI block diagram features a TFT‑based capacitive touch interface, with integrated Bluetooth LE or Wi‑Fi.
Ki Wireless Power Receiver System (Rx)
High‑efficiency Ki receiver converting wireless power with integrated NFC to enable reliable, compact, cable‑free appliance operation.
Thermometer with Wireless Sensor Block Diagram
Smart BBQ Thermometer
Smart BBQ thermometer offers real-time temperature monitoring and wireless connectivity for safer, perfectly cooked meals.
Continuous glucose monitor (CGM) block diagram features modular design with detachable sensor mechanics and electronics, rechargeable battery, and precision technology.
Continuous Glucose Monitor (CGM)
Continuous glucose monitor with detachable sensors, a rechargeable battery, and precision technology for optimal glucose management.
Single Antenna Proximity and Tracking Tag Block Diagram
Bluetooth Low Energy Tags for Proximity and Asset Tracking
Ultra-low power Bluetooth Low Energy asset tracker tag with high-precision accuracy.
Insulin pump interactive block diagram features a precise motor control, closed loop system with a CGM sensor, NFC and Bluetooth LE connectivity.
Insulin Pump
Insulin pumps provide automatic, precise insulin delivery with CGM integration for better glucose control.
Smart glasses interactive block diagram features edge AI MCU, low-power wireless communication and low quiescent current power system.
Smart Glasses
Low-power, cost-performance smart glasses design with edge AI, secure OTA, noise cancellation, and wireless charging.
Block diagram of the Matter-ready multi-sensor with Wi-Fi and Bluetooth connectivity.
Matter-Ready Sensor Module with Wi-Fi & Bluetooth
Matter-ready multi-sensor with Wi-Fi offers interoperability, battery/solar power, and supports multiple sensors.
Smart water shutdown valve block diagram features a full-bridge HVPAK and smart connectivity via Wi-Fi or Bluetooth.
Smart Water Shutdown Valve
Smart water shutdown system prevents water damage with auto shut-off, smart alerts, and solar-powered operation.
Smart water leak sensor block diagram features moisture electrodes for water leak detection and includes a Wi-Fi/Bluetooth-enabled MCU to send alerts.
Smart Water Leak Sensor
Smart water leak sensor detects leaks, triggers shut-off valves, and sends alerts via Wi-Fi and Bluetooth.

Additional Applications

  • Smart watches and wristband devices
  • Wireless earphones
  • Internet of Things (IoT) devices
  • Water, gas, and oil meters
  • Energy harvesting

Applied Filters: