Overview
The RTKA236100DE0010BU evaluation board is designed to evaluate the functionality and performance of the RAA236100 regulator in a DFN package. The RAA236100 is a highly efficient, integrated synchronous buck-boost regulator with an ultra-low input quiescent current of 130nA, dropping to 22nA when disabled. This evaluation board provides access to the regulator switching node, inductor current, input current, input/output voltages, and other control lines. Additionally, users can modify various operating characteristics and access internal registers via the onboard I2C interface.
Features
- Small and compact design
- I2C interface for programmable VOUT, slew rate, and various operation modes (forced bypass, auto-PFM, forced PWM)
- Connectors, test points, and jumpers for easy probing
Sample & Buy
RTKA236100DE0010BU
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |