Features
- Wide input voltage range: 2.5V to 20V
- Maximum output current: 500mA
- Low dropout voltage: 269mV typical at 500mA
- Low ground current
- Output voltage adjustable: 1.224V to 18V
- Excellent line and load regulation
- Stable with 1μF - 200μF MLCC output capacitor
- Short-circuit current limit with foldback
- Over-temperature shutdown protection
- 8 Ld DFN (3mm × 3mm) and SOIC package
Description
The RAA214250 is a low-dropout linear voltage regulator that operates from 2.5V to 20V and provides up to 500mA of output current with a typical dropout of 269mV. The output voltage is adjustable with external feedback resistors anywhere from 1.224V to 18V.
Parameters
| Attributes | Value |
|---|---|
| Input Voltage (Min) (V) | 2.5 |
| Input Voltage (Max) (V) | 20 |
| Output Voltage (Min) (V) | 1.22 |
| Output Voltage (Max) (V) | 18 |
| Output Current 1 (Max) (A) | 0.5 |
| Drop Out Voltage (Typical) | 0.27 |
| Fixed Output Voltage Option | No |
| PSRR (db) | 87 |
| Quiescent Current | 68 µA |
| Noise (10Hz to 100kHz) (μVrms) | 167 |
| Qualification Level | Standard |
Application Block Diagrams
| Humanoid Battery Management System Integrated humanoid robot BMS enabling safe, real-time power management, protection, and battery-state control. | |
| 3.7kW Single-Stage Matrix Converter High‑efficiency single‑stage AC/DC matrix converter using BDS GaN devices and a high‑frequency transformer for compact, high‑power operation. | |
| Smart Streetlight A networked IoT streetlight with sensor‑based brightness control, real‑time data sharing, and remote management for safer, more energy‑efficient cities. | |
| 3.6kW Vienna Rectifier 3.6kW three-phase GaN-based Vienna rectifier for high-efficiency AC/DC conversion with low THD, near-unity power factor, and regulated DC bus. | |
| Single-Stage DAB-Based Solar Microinverter The system delivers 500W of high‑density, high‑efficiency GaN‑based microinverter power. | |
| Pirani Vacuum Gauge This system uses thermal conductivity to measure vacuum pressure with high accuracy and compact design. | |
| Hybrid Inverter This hybrid inverter system enables efficient energy storage through a hybrid architecture and MPPT algorithms. | |
| Smart Touch Panel Smart touch panel with low-power MCU enables real-time air quality, temperature, and touch control. | |
| Electronic Toll with GNSS ETC systems automate toll payments to reduce traffic and eliminate manual toll booth delays. | |
| Smart Fish Tank The smart fish tank automates water replacement, controllable via a Wi-Fi-based mobile app. | |
| Smart Cradle Smart cradle with cry detection, real-time alerts, auto-swing function, and Bluetooth mobile app support. | |
| Level 2 EV Charger Modular EVSE system with advanced connectivity for efficient EV charging and management. | |
| 48V/3kW Motor Control for 2/3 Wheelers The 48V/3kW motor control system features a scalable inverter design, phase overcurrent fault detection, and ASIL B safety. | |
| Absolute Inductive Position Sensor Cost-effective sensor system with a customizable design supports high-speed operations up to 250,000 RPM. | |
| Photovoltaic (PV) Arc Detection System Real-time PV arc detection system minimizes fire risks with fast, accurate fault identification. |
Applied Filters: