Overview
Description
The smart fish tank automates water replacement using Renesas' MCU for motor control. This complete system can be monitored and controlled via a Wi-Fi-based mobile application. Additionally, it incorporates RGB LED string control enabled by CapSense®-based touch technology.
System Benefits:
- Operates two water pump motors and one air pump motor using a single MCU.
- Utilizes HVPAK to control two motors on a single I2C channel, effectively reducing CPU load.
- Integrates an ultra-low power Wi-Fi module, upgrading the system to a "smart" configuration.
- Achieves system implementation with a compact MCU featuring a capacitive touch sensing unit (CTSU).
Applications
Test This Board Remotely
Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
MCU
Products
HVPAK
Products
MOSFET
Products
Wi-Fi
Products
LDO
Products
AC/DC Flyback
Products
Exiting Interactive Block Diagram
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.