Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 4.5V to 24V input supply range
  • Up to 3A output current
  • Integrated high-side (85mΩ) and low-side (45mΩ) MOSFETs
  • 400μA quiescent current
  • Minimum on-time of 60ns and minimum off-time of 275ns
  • 0.765V reference voltage with 2% accuracy
  • PFM mode under light load condition
  • Current mode constant on-time (COT) control with internal compensation
  • Internal 0.8ms soft start time
  • Protection: low-side overcurrent (LSOC) limit, input undervoltage lockout (UVLO), over-temperature protection (OTP), output undervoltage protection (OUVP) with Hiccup mode
  • Accurate EN threshold
  • 6-lead TSOT23 package

Description

The RAA211230 is an integrated 24V, 3A synchronous buck regulator with current mode constant on-time (COT) control. The RAA211230 features comprehensive protection including input undervoltage lockout (UVLO), overcurrent protection (OCP), output undervoltage protection (OUVP), and over-temperature protection (OTP).

Parameters

AttributesValue
Topology [Rail 1]Buck
Outputs (#)1
Input Voltage (Min) [Rail 1] (V)4.5
Input Voltage (Max) [Rail 1]24
Output Voltage (Min) [Rail 1] (V)0.765
Output Voltage (Max) [Rail 1] (V)14
Output Current (Max) [Rail 1] (A)3
Switching Frequency Range (Typical) (kHz)500 - 500
Control TypeCOT
Peak Efficiency (%)96
IQ [Rail 1] (µA)400
SYNCH CapabilityNo
Qualification LevelStandard
Temp. Range (°C)-55 to +125°C
Simulation Model AvailableiSim

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TSOT2.9 x 1.6 x 0.8761

Application Block Diagrams

Power supply system block diagram featuring high-performance GaN FET and MOSFET devices and isolated supplies.
Bedside Monitor Power Supply
Reliable power supply design with battery backup and isolated supplies for bedside monitoring systems.
Bi-directional 3000W UPS Power Block Diagram
Bidirectional 3000W UPS Power
Bidirectional 3kW telecom UPS system design with buck‑boost controllers, MCU, and power devices.
Robot vacuum cleaner Interactive block diagram supports camera-based SLAM and includes safe motor drive technology for reliable cleaning.
Robot Vacuum Cleaner
This smart robot vacuum features environment mapping, anti-drop, obstacle detection, auto-recharge, app control.
Grid-connected solar micro inverter block diagram features a 240MHz MCU with high-resolution PWM, MOSFETs, drivers, and optical coupled isolation amplifier.
Grid-connected Solar Micro Inverter
Solar micro inverter system with grid-connected units featuring high-performance MCU, MOSFETs, drivers.
Smart Waste Bin Block Diagram
Smart Waste Bin
Smart waste bins monitor the environment and trash levels and ensure efficient communication.
Watercraft Emergency Broadcast System Block Diagram
Watercraft Emergency Broadcast System
The watercraft emergency broadcast system features high-performance control, HMI, GNSS connection, system encryption, and adaptive solar charging.

Additional Applications

  • General purpose
  • Industrial power supplies
  • Embedded systems and I/O supplies

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesLongevityStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
RAA2112304GP3#JA0ActiveAvailable2033 DecIn StockRoHS:EN
SOT1ku | $0.216#Reel1YesPb-Free 100% Matte Tin Plate-e3-55 to +125°CTAIWANKOREA

Complete Your Design

Explore complementary products to elevate your design