| CAD Model: | View CAD Model |
| Pkg. Type: | FCBGA |
| Pkg. Code: | PRBG0538GB-A |
| Lead Count (#): | 538 |
| Pkg. Dimensions (mm): | 21 x 21 x 3.10 |
| Pitch (mm): | 0.8 |
| ECCN (US) | 3A991.a.2 |
| HTS (US) | 8542.31.0070 |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) |
| Lead Count (#) | 538 |
| 3D GPU | No |
| Accelerator | 2x ISP, 5x IMR, 1x DOF, 1x STV, 5x ACF |
| Application Core | 4x CA53, 1GHz/9,2k DMIPS |
| Audio Codec | No |
| Auto I/F | 3x CAN, 2.0B/FD, Flexray |
| Computer Vision / Frequency | 5CVe / 533MHz |
| DDR Interface | 32-bit LPDDR4-3200 |
| Deep Learning (TOPS) | 3,7 TOPS |
| Ethernet | 1x Gbit AVB, 1x Gbit Std port |
| Flash Interface | 2x QSPI, 1x eMMC |
| High Speed | 1x PCIe 2.0 |
| Highest ASIL Level | Up to ASIL C |
| Key Features | 6x SPI, 7x I2C, Security |
| Length (mm) | 21 |
| Parametric Applications | ADAS/AD |
| Pitch (mm) | 0.8 |
| Pkg. Dimensions (mm) | 21 x 21 x 3.10 |
| Pkg. Type | FCBGA |
| Real Time Core Freq / KDMIPS | CR7 Lockstep, 800MHz, 2k DMIPS |
| Temp. Range (°C) | -40 to +125°C |
| Thickness (mm) | 3.1 |
| Video Codec | H.264 Enc |
| Video Input | 2x MIPI-CSI2 (4L), 2x Digital Vin TTL |
| Video Output | 1x DU, 1x LVDS (OpenLDI), 1x Digital Vout TTL |
| Width (mm) | 21 |
R-Car V3H delivers best-in-class TOPS/Watt for cutting-edge computer vision, supports the latest NCAP 2020 requirements, including driver monitoring systems, and provides a migration path toward NCAP 2025.
Building on the state-of-the-art recognition technology introduced with the R-Car V3H in February 2018, which includes integrated IP for convolutional neural networks (CNN), the updated R-Car V3H delivers 4 times the performance for CNN processing compared to the earlier version and is achieving up to overall 7.2 TOPS processing including all Computer Visions IPs– while maintaining low power consumption levels.
The highly integrated SoC supporting up to ASIL C metrics safety goals on real-time domain is reducing the need for an external safety microcontroller to manage sensor fusion and final decision actions. The R-Car V3H features a suite of proven IPs that support the perception stack, sensor fusion with radar and/or LiDAR, ISP with up to 8 MPixel cameras support, allowing OEMs and Tier 1s to achieve quicker time to market with lower Bill of Materials costs.
The R-Car SDK (Software Development Kit) is an easy-to-start and easy-to-use development framework for the R-Car V Series SoCs from the successful Renesas Autonomy Platform.