Skip to main content
Renesas Electronics Corporation

Overview

Description

Ready To Use Development Environment for Intelligent Camera Based on Deep Learning

EagleCAM is an open front camera solution featuring Renesas’ R-Car V3H and R-Car V3M Systems-on-Chip (SoCs). The all-in-one scalable camera platform targets the latest Euro NCAP and C-NCAP requirements, such as automatic emergency braking, forward collision warning, lane keeping assist, and traffic sign recognition.

The ADAS system solution enables OEMs and Tier 1s to differentiate and extend their offering by integrating proprietary or third-party software that adds additional driving features.

Features

  • Field of view up to 100° HFOV
  • 1.7MP or 2.45MP imagers
  • Renesas V3M or V3H
  • 5x camera input (GSML or FPD-Link III) for 360° view
  • 1x camera output (GSML or FPD-Link III)
  • Up to 3x CAN-FD
  • Up to 2x 100/1000BASE-T1 Ethernet
  • Default operating system: Linux + FreeRTOS
  • Functional safety version: QNX + AUTOSAR (based on project)
  • -40°C to 95°C, IP5K2 up to IP6K7
  • Safety level: Up to ASIL-C
  • Size: 120mm x 60mm x 40mm (L*W*H)

Applications

Documentation

Product Options

Applied Filters:

News & Blog Posts

Support

Support Communities

  1. Running Sample Applications from R-Car V3H SDK

    Hey, I've successfully built the yocto image for the V3H Condor board by following the guide on here, but I saw that this post recommended to use the R-Car SDK provided by Renesas instead. I'm currently stuck on running the sample applications provided by the sdk. I ...

    May 5, 2023
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?