Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Eight 1.2 GHz Cortex A55 cores, one 1.0 GHz Cortex® R52 dual core (lock-step) and two 400 MHz RH850 G4MH dual cores (lock-step) deliver up to 45 kDMIPS application performance plus greater than 9 kDMIPS real-time performance
  • Abundant automotive interfaces including 16x CAN FD, 16x LIN, 8x SENT, 1x FlexRay, 2x 2-lane PCIe 4.0 allow a wide range of connectivity inside the vehicle
  • Integrated 3-port Ethernet TSN switch offers bandwidth of 3 x 2.5 Gbps to deliver fast and low-latency communication in the vehicle backbone and to the outside world
  • Incorporated 8MB SRAM to execute code on the RH850 G4MH core with low latency
  • Multiple hardware security modules (HSMs) and firewall IP provide enhanced security protection against cyber attacks
  • R-Car S4 is compliant to ISO-26262 and supports functional safety according to ASIL B and ASIL D

Description

R-Car S4 enables to launch Car Server/CoGW with high performance, high-speed networking, high security and high functional safety levels that are required as E/E architectures evolve into domains and zones. The R-Car S4 solution allows designers to re-use up to 88 percent of software code developed for 3rd generation R-Car SoCs and RH850 MCU applications. The software package supports the real-time cores with various drivers and basic software such as Linux BSP and hypervisors.

Parameters

AttributesValue
Parametric ApplicationsConnected Gateway

Package Options

Pkg. TypeLead Count (#)Pitch (mm)
FCBGA7800.8
FCBGA7800.65

Application Block Diagrams

Communication gateway and integrated DVR/DMS system block diagram featuring a high-performance R-Car S4 for CoGW and R-Car M3 SoC and RH850 MCU.
Communication Gateway & Integrated DVR/DMS System
Integrated automotive gateway merging CoGW with DVR/DMS video processing.
Vehicle Computer for Future E/E Architecture Block Diagram
Vehicle Computer for Future E/E Architecture
Next-generation vehicle computer system for advanced E/E architecture with high computing power.
Automotive communication gateway platform features integrates MCU and SoC on one board and supports diverse networks and protocols.
Automotive Communication Gateway Platform
Integrated automotive gateway platform with R-Car S4 SoC, multi-network support, and optimized power management.

Additional Applications

  • Vehicle computers
  • Communication gateways
  • Domain servers
  • Application servers

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesStockPackageCPUAuto I/FKey FeaturesLead Count (#)Pitch (mm)
R8A779F4ActiveN/AOut of StockFCBGACortex-A55 x 8, Cortex-R52 x 1, G4MH x 216x CAN FD, Flexray4x UART, 6x SPI, 7x I2C, Security, JTAG780#0.8mm
R8A779F5ActiveN/AOut of StockFCBGACortex-A55 x 8, Cortex-R52 x 1, G4MH x 216x CAN FD4x UART, 6x SPI, 5x I2C, Security, JTAG780#0.65mm
R8A779F6ActiveN/AOut of StockFCBGACortex-A55 x 4, Cortex-R52 x 1, G4MH x 216x CAN FD4x UART, 6x SPI, 5x I2C, Security, JTAG780#0.8mm
R8A779F7ActiveN/AOut of StockFCBGACortex-A55 x 4, Cortex-R52 x 1, G4MH x 216x CAN FD4x UART, 6x SPI, 5x I2C, Security, JTAG780#0.65mm

Complete Your Design

Explore complementary products to elevate your design

Renesas Boards & Kits

Partner Boards & Kits

Complementary Silicon Devices

DRAM & Flash Memory Solutions

Provides a comprehensive external memory solution for Renesas RZ and R‑Car families, supporting systems that require scalable off‑chip memory. Supported memory types include Serial NAND (Quad/Octal SPI, 512Mb to 8Gb, 1.8V and 3.3V, 100K/60K cycle endurance), ONFI NAND (ONFI 1.0, 1Gb to 8Gb, 1.8V and 3.3V, 100K/60K cycle endurance), DRAM (DDR2/3/4 from 512Mb to 32Gb and LPDDR2/3/4/4x/5/5x from 1Gb to 16Gb), and HyperRAM™ (HyperBus, 64Mb to 512Mb, 1.8V and 1.2V).

Support Communities

  1. Does the latest version of ICUMX IPL for R-Car S4 support Secure Boot? how to get mcu_secureboot and related documents?

    ... S4 Series Application Domain Security User’s Manual 10. R-Car V4H Series Security User’s Manual 11. R-Car Series, 4th Generation Safety Application Note 13. R-Car S4 Secure Monitor Software User’s Manual 14. R-Car S4 ICUMXB, ICUMHB Firmware Startup Guide Thank you for your help.

    Jul 30, 2025
  2. R-Car S4 (Gateway)

    R-Car S4 (Gateway)

  3. R-Car S4 Whitebox SDK Build Error

    Hi I would like to consult to build error to R-Car S4 sample project. I was following procedure R-Car S4 Whitebox SDK user's  manual and did a Rebuild procedure to CA55 and G4MH rebuild. That page on R-Car S4 SDK User's manual as Appendix A1 ...

    Sep 18, 2025
View All Results from Support Communities (46)

Knowledge Base

  1. What is the difference between R-Car S4 Whitebox SDK and R-Car S4 SDK?

    R-Car S4 Whitebox SDK allows early prototyping to begin because of its FoC (Free of Charge) software configuration, which doesn't require a license agreement.On the other hand, R-Car S4 SDK supports a variety of ASIL-D compliant software. See also: FAQ: What is "R-Car S4 ...

    May 19, 2023
  2. What is "R-Car S4 Whitebox SDK"?

    ... I do using the R-Car S4 Whitebox SDK? FAQ: Is there a fee for the R-Car S4 Whitebox SDK? FAQ: What evaluation boards are supported by the R-Car S4 Whitebox SDK? FAQ: What is the difference between R-Car S4 Whitebox SDK and R-Car S4 SDK?

    Nov 30, 2023
  3. How do I run benchmark software using R-Car S4 Whitebox SDK?

    For execution procedure of the benchmark software, please refer to the "How to run Benchmark" in R-Car S4 Whitebox SDK Application Note.https://www.renesas.com/whitebox-sdk#document

    May 18, 2026
View All Results from Knowledge Base (62)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?