Skip to main content
Renesas Electronics Corporation

Overview

Description

The R-Car S4 Starter Kit is a low-cost, readily available development board for building software using the Renesas R-Car S4 system on chip (SoC). The SoC delivers high computing performance and an array of communication features for both cloud communication and safe vehicle control. The new starter kit is a less-expensive and readily-available option compared to the existing R-Car S4 Reference Board, which provides a full-scale development environment including an evaluation board and software. Engineers can take advantage of the new kit to easily start their initial evaluation of car servers, connected gateways, connectivity modules and more, for rapid application development.

Features

  • Simplifies the process of establishing open-source automotive Linux environments
  • Designed to help engineers new to automotive software quickly set up automotive Linux environments, with cost-effective pricing that enables one kit per developer
  • 8x 1.2 GHz Cortex A55 cores, 1x 1.0 GHz Cortex® R52 dual core (lock-step), and 2x 400MHz RH850 G4MH dual cores (lock-step) delivering up to 27 kDMIPS application performance plus greater than 5.3 kDMIPS real-time performance
  • 2x Ethernet TSN
  • 2x CAN FD, 1x LIN
  • 128GiB UFS
  • 64MiB quad SPI flash memory

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Related Boards & Kits

Product Options

Applied Filters:

Videos & Training

Support

eLinux Site

R-Car S4 Starter Kit board information and Yocto Linux BSP/Hypervisor Xen BSP are available from the eLinux site. See Resources and Software & Tools section.

Buy or Sample


Knowledge Base

  1. Where can I find the R-Car S4 Starter Kit board manual and schematic?

    Download the "R-Car S4 Starter Kit Hardware Manual" below. The Schematic is bundled with the Hardware Manual.https://www.renesas.com/us/en/products/automotive-products/automotive-system-chips-socs/y-ask-rcar-s4-1000base-t-r-car-s4-starter-kit ...

    Nov 14, 2023
  2. Where can I find the R-Car S4 device manual?

    Download the "R-Car S4 User's Manual (Overview)" below.https://www.renesas.com/us/en/products/automotive-products/automotive-system-chips-socs/y-ask-rcar-s4-1000base-t-r-car-s4-starter-kit#document

    Nov 14, 2023
  3. How can I check in the documentation where the mounted devices are located on the board?

    See below.https://www.renesas.com/us/en/products/automotive-products/automotive-system-chips-socs/y-ask-rcar-s4-1000base-t-r-car-s4-starter-kit#documenthttps://elinux.org/R-Car/Boards/S4SK

    Nov 14, 2023
View All Results from Knowledge Base (4)