Skip to main content

Overview

Description

A “Virtual Turnkey Platform” application software development environment

The virtual turnkey platform is a software development kit (R-Car SDK) with pretested software libraries and sample code on the virtual development environment R-Car Virtual Platform (VPF). The R-Car VPF is based on Synopsys' Virtualizer Development Kits (VDK) and is customized for R-Car by adding virtual models of the R-Car-specific intellectual property (IP). This, along with the R-Car SDK, enables immediate virtual development of application software. Since this platform reproduces the actual chip with a high degree of accuracy, users don't need to set up a development environment using an actual board, and multiple users can develop software simultaneously on their own PCs or servers.

 

Image
Virtual Turnkey Platform

Virtual Platform

A virtual development environment to accelerate in-vehicle software development

Virtual Development Environment for R-Car The R-Car Virtual Platform is a highly accurate simulation environment that enables software development to take place even before an actual chip is available to support shift-left software development and system verification.

  • Implementing a CPU model so that software can be executed on that CPU.
  • It can have R/W access to memory space such as DRAM.
  • Address map and arithmetic precision that are perfectly matched to the corresponding devices enable a highly accurate simulation.

The R-Car Virtual Platform (VPF) is available from our partners. Please contact the following partners for purchase information.

Contact Synopsys (Contact)

R-CAR-SDK

Software Development Kit for R-Car

The new R-Car SDK (Software Development Kit) is an easy-to-use development framework that accelerates software development for the central gateway's network and network security controls.

  • Reshaping software development for in-vehicle applications
  • e² studio for R-Car integrated software development environment
  • The R-Car SDK is easy to start with, easy to obtain, easy to use, and easy to develop

The R-Car SDK for the virtual turnkey platform can be downloaded from the R-Car Market Place.

*Apply here (it may take up to 5 business days for approval)
*Click here for more information on the R-Car Market Place.

Target Devices

News & Blog Posts

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?