Skip to main content
Renesas Electronics Corporation

Features

  • Low power, less than 1.4W typical
  • Low jitter, less than 100fs RMS
  • PCIe Gen 1-6 CC, SRIS, and SRNS support
  • Up to six fractional output dividers and 12 integer output dividers
  • Each fractional output divider is free-run and locked to APLL
  • Each fractional output divider can be configured as NCO or DCO
  • LVCMOS, LVPECL, LVDS, HCSL, CML, SSTL, and HSTL output modes supported with programmable output swing and common mode voltage
  • One crystal/XO input
  • Up to nine GPIO pins programmable to device select or system monitor options
  • Supports 1MHz I²C, 400kHz SMBus, or 50MHz SPI serial port
  • Internal non-volatile memory (up to 16 different configurations), or external serial I²C EEPROM provide default device settings on power up.
  • 2.5V and 3.3V core and 1.8V, 2.5V, and 3.3V output operation
  • -40 °C to +85 °C industrial temperature operation

Description

The RC22112A regenerates and distributes ultra-low jitter clock outputs and features up to six independent frequency domains that can be locked to a free-run crystal or oscillator. The device supports multiple independent reference clocks for high-speed serial links. Input-to-input, input-to-output, and output-to-output phase skew can all be precisely managed. The device outputs ultra-low-jitter clocks that can directly synchronize SerDes running at up to 56Gbps. The device is ideal for use in 100G/200G/400G/800G telecom switch fabric cards and OTN applications.

Parameters

AttributesValue
Product CategoryFemtoClock

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
QFN72
VFQFPN10.0 x 10.0 x 1.0720.5

Application Block Diagrams

Vehicle Computer for Future E/E Architecture Block Diagram
Vehicle Computer for Future E/E Architecture
Next-generation vehicle computer system for advanced E/E architecture with high computing power.

Applied Filters: