Overview
The GreenPAK™ Serial Debugger (GSD) device can be used for programming GreenPAK programmable mixed-signal matrix IC products with multiple-time non-volatile memory (NVM) or for configuring the interconnect logic, the IOs, and the macrocells of all GreenPAK chips with an I²C interface. This device is very helpful in the late stages of development when debugging on the board is the easiest.
The GSD works with the GreenPAK Designer version 6.xx and above. Select the GSD in the Development Platform Selector window and click on the Program or Emulate button. GSD is the human interface device (HID) and does not require any additional drivers.
Products in the Design




Sample & Buy
SLG4DVKGSD
Active| Carrier Type: | Box |
| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
Videos & Training
Discover GreenPAK™, a configurable mixed‑signal IC platform that replaces discrete logic and streamlines system design. By combining analog, digital, and power functions in a compact, low‑power device, GreenPAK enables fast customization through an intuitive GUI without added complexity. Engineers can reduce BOM cost, lower power consumption, simplify PCB routing, accelerate time‑to‑market, and take advantage of in‑system configurability, making GreenPAK a strong fit for building smarter and more efficient designs across a wide range of applications.
Additional Videos
Support
Support Communities
- Is the SLG4DVKGSD GreenPak debugger available?
I am trying source the SLG4DVKGSD debugger but can't find any in stock. Are they available? If not, are their third party or open source substitutions that will work the the GreenPak design tools?
Nov 25, 2023 - SLG4DVKGSD not working
Hello, I bought 2 SLG4DVKGSD that are In-System Debugging/Programming, but both does't work. Just by connecting the SLG4DVKGSD at USB port computer, the Status LED off and the Power LED blinking. The LEDs in that condition, indicates an 'Overvoltage protection at VDD line'. Tha datasheet says ...
May 24, 2021 - SLG4DVKGSD not working
Hello, I bought 2 SLG4DVKGSD that are In-System Debugging/Programming, but both does't work. Just by connecting the SLG4DVKGSD at USB port computer, the Status LED off and the Power LED blinking. The LEDs in that condition, indicates an 'Overvoltage protection at VDD line'. Tha datasheet says ...
May 24, 2021
