Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

GreenFET load switches are optimized to deliver exceptional performance for high-side power rail control applications, supporting input voltages from 0.25V to 25.2V and load currents ranging from 1A to 9A. Designed with proprietary MOSFET technology and advanced assembly techniques, these state-of-the-art solutions offer ultra-stable RDS(on), ultra‑small PCB footprints from 0.64mm² to 5mm², and robust thermal performance, making them ideal for modern power management needs.

Space-Saving Design

Space-Saving Design

Integrates nFET or pFET structures, charge pumps, and protection circuits into single- and dual-channel products, reducing BOM components and board size.

Stable & Efficient Performance

Stable & Efficient Performance

Ultra-low RDS(on) variations ensure consistent operation across wide voltage and temperature ranges, with low thermal resistance for high-current applications.

Advanced Protection Features

Advanced Protection Features

Includes overvoltage/undervoltage lockout, inrush current control, active current and short-circuit current limits, thermal shutdown, reverse-current blocking and reverse voltage detection for enhanced system reliability.

Versatile & Compliant

Versatile & Compliant

Supports commercial and industrial temperature ranges (-40°C to 125°C) and comes in RoHS-compliant, space-efficient packaging options.

Compare All Products
Power Muxes designed for seamless power supply and source switching
Single‑Channel GreenFET Load Switch
Compact, efficient load switches designed for precise power control in single‑rail systems
Dual‑Channel GreenFET Load Switch
Compact, dual-channel load switches with independent control of multiple power rails
Load switches optimized for high-voltage applications with superior performance.

CuFET MOSFET Technology

CuFET MOSFET Technology

Renesas’ proprietary MOSFET IP and advanced assembly techniques enable ultra‑small PCB footprints with low thermal resistance, supporting efficient, high‑current operation across compact designs.

All low‑ and high‑voltage GreenFET load switches are rigorously characterized for commercial (0°C to 70°C), extended commercial (-20°C to 70°C), industrial (-40°C to 85°C), and extended industrial (-40°C to 125°C) temperature ranges.

Getting Started with GreenFET High‑Efficiency Load Switches