Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • High ESD protection on RS-485 I/O pins
  • ISL3179E: ±16.5kV IEC61000
  • ISL3180E: ±12kV HBM
  • Class 3 HBM level on all other pins (ISL3179E): >9kV
  • Specified for +125°C operation
  • High data rates: up to 40Mbps
  • 5V tolerant logic inputs
  • 1/5 unit load allows up to 160 devices on the bus
  • Full fail-safe (open, shorted, terminated/undriven) receiver
  • Hot plug - Tx and Rx outputs remain three-state during power-up
  • Low quiescent current: 4mA (max)
  • Low current shutdown mode: 1μA (max)
  • -7V to +12V common-mode input voltage range
  • Three-state Rx and Tx outputs
  • 16/16.5ns (max) Tx/Rx propagation delays; 1.5ns (max) skew
  • Operates from a single +3.3V supply (10% tolerance)
  • Current limiting and thermal shutdown for driver overload protection
  • Pb-free (RoHS compliant)

Description

The ISL3179E and ISL3180E are high ESD protected, 3. 3V powered, single transceivers that meet both the RS-485 and RS-422 standards for balanced communication. Each device has low bus currents (+220μA/-150μA), so they present a “1/5 unit load” to the RS-485 bus. This allows up to 160 transceivers on the network without violating the RS-485 specification’s 32 unit load maximum, and without using repeaters. Receiver (Rx) inputs feature a “full fail-safe” design, which ensures a logic high Rx output if Rx inputs are floating, shorted, or terminated but undriven. The ISL3180E is configured for full duplex applications. The ISL3179E half duplex version multiplexes the Rx inputs and Tx outputs to allow a transceiver with an output disable function in 8 Ld packages. Hot plug circuitry ensures that the Tx and Rx outputs remain in a high impedance state while the power supply stabilizes.

Parameters

AttributesValue
Temp. Range (°C)-40 to +85°C, -40 to +125°C
Devices Allowed on Bus160

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
DFN3.0 x 3.0 x 0.90100.5
MSOP3.0 x 3.0 x 0.0080.7
SOICN4.9 x 3.9 x 0.0081.3

Application Block Diagrams

Interactive block diagram of the low-power servo design features a flash-based MCU and allows to drive up to 75W motors with precise control.
Mini BLDC Servo
BLDC servo drives up to 75W motors with precise, efficient integrated control.
Interactive block diagram of this flexible metering system features ultra-low power metrology MCUs, UART with optical isolation, and Sub-1 GHz MCU.
Smart 1-Ph E-Meter
Flexible energy metering system with wired and wireless communications, tamper detection, and isolation support.
Cloud Gateway Module Block Diagram
Cloud Gateway Module
Cloud gateway module enables secure data transfer, robust communication, and flexible power compatibility.
RTOS Robot Controller with High-Speed Image Processing Block Diagram
RTOS Robot Controller with High-Speed Image Processing
RTOS robot controller enhances AI with high-speed image processing for advanced robotic applications.
Interactive block diagram of the tankless gas water heater system features two MCUs, a sensor, a temperature and humidity sensor and supports both Bluetooth Low Energy and Wi-Fi.
Smart Remote-Controlled Tankless Gas Water Heater
Tankless gas water heater with remote control, compact two-chip MCU design, and precise temperature control.

Additional Applications

  • Motor Controller/Position Encoder Systems
  • Factory Automation
  • Field Bus Networks
  • Security Networks
  • Building Environmental Control Systems
  • Industrial/Process Control Networks

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
ISL3179EFBZActiveAvailableIn StockRoHS:EN
SOIC1ku | $1.278#Tube31.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°CCHINA, TAIWAN, MALAYSIAUSA
ISL3179EFBZ-TActiveN/AOut of StockRoHS:EN
SOIC1ku | $1.278#Reel31.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°CCHINA, TAIWAN, MALAYSIAUSA
ISL3179EFBZ-T7AActiveN/AIn StockRoHS:EN
SOIC1ku | $1.798#Reel31.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°CCHINA, TAIWAN, MALAYSIAUSA
ISL3179EFRZActiveAvailableIn StockRoHS:EN
DFN1ku | $1.2710#Tube30.5mm3.0 x 3.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°CMALAYSIAUSA
ISL3179EFRZ-TActiveN/AOut of StockRoHS:EN
DFN1ku | $1.2710#Reel30.5mm3.0 x 3.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°CMALAYSIAUSA
ISL3179EFRZ-T7AActiveN/AIn StockRoHS:EN
DFN1ku | $1.7910#Reel30.5mm3.0 x 3.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°CMALAYSIAUSA
ISL3179EIBZActiveAvailableIn StockRoHS:EN
SOIC1ku | $1.138#Tube31.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CMALAYSIA, TAIWANUSA
ISL3179EIBZ-TActiveN/AIn StockRoHS:EN
SOIC1ku | $1.138#Reel31.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CMALAYSIA, TAIWANUSA
ISL3179EIBZ-T7AActiveN/AIn StockRoHS:EN
SOIC1ku | $1.568#Reel31.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CMALAYSIA, TAIWANUSA
ISL3179EIRZActiveAvailableOut of StockRoHS:EN
DFN1ku | $1.1310#Tube30.5mm3.0 x 3.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CMALAYSIAUSA
ISL3179EIRZ-TActiveN/AOut of StockRoHS:EN
DFN1ku | $1.1310#Reel30.5mm3.0 x 3.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CMALAYSIAUSA
ISL3179EIRZ-T7AActiveN/AIn StockRoHS:EN
DFN1ku | $1.5610#Reel30.5mm3.0 x 3.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CMALAYSIAUSA
ISL3179EIUZActiveAvailableIn StockRoHS:EN
MSOP1ku | $1.138#Tube10.7mm3.0 x 3.0 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CMALAYSIAUSA
ISL3179EIUZ-TActiveN/AIn StockRoHS:EN
MSOP1ku | $1.138#Reel10.7mm3.0 x 3.0 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CMALAYSIAUSA
ISL3179EFUZObsoleteN/AOut of StockRoHS:EN
MSOP8#Tube20.7mm3.0 x 3.0 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
ISL3179EFUZ-TObsoleteN/AOut of StockRoHS:EN
MSOP8#Reel20.7mm3.0 x 3.0 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
ISL3179EFUZ-T7AObsoleteN/AOut of StockRoHS:EN
MSOP8#Reel20.7mm3.0 x 3.0 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
ISL3179EIUZ-T7AObsoleteN/AIn StockRoHS:EN
MSOP8#Reel10.7mm3.0 x 3.0 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C

Complete Your Design

Explore complementary products to elevate your design

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?