Overview
Description
The growing presence of robotic systems has increased the demand for small, precise, and cost-efficient BLDC servo applications. This trend drives higher integration, combining motor control with position sensing to enable advanced control algorithms. The system offers a low-power servo implementation capable of driving up to 75W BLDC motors with precise position control.
System Benefits:
- Flash-based MCU for reliable and efficient operation
- Optional interfaces tailored to system requirements
- Support for multiple control algorithms
- High-accuracy speed control for precision applications
- Low parts count for cost-effective designs
Applications
Test This Board Remotely
Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
MCU
Products
DC/DC Buck
Products
RS-485
Products
IPS
Products
Exiting Interactive Block Diagram
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.