Skip to main content
Renesas Electronics Corporation

Features

  • Single Supply Operation: 1.8V to 5.5V
  • Low Input Offset Voltage: ±10µV
  • Low Supply Current: 22µA
  • Gain Bandwidth Product: 340kHz
  • Temperature Range Support: -40°C to +125°C

Description

The ISL28133A is a single micropower, chopper-stabilized operational amplifier designed for precision and efficiency in compact spaces. With a quiescent current of just 22µA and rail-to-rail input/output, it delivers exceptional performance across a wide supply range of 1.8V to 5.5V. Its ultra-low input offset voltage (10µV max) and minimal noise make it ideal for high-accuracy applications like medical instrumentation, temperature sensing, and electronic weight scales. The device operates across the temperature range of -40°C to +125°C and is available in both an SOT23-5 and SC70-5 packages.

Parameters

AttributesValue
Channels (#)1
Temp. Range (°C)-40 to +125°C
Bandwidth (MHz)0.34
IBIAS (nA)0.037
IS per Amp (mA)0.022
Offset Voltage (Max) (mV)0.002
Slew Rate (V/µs)0.2
Rail-to-Rail InputYes
Rail-to-Rail OutputYes
Single Supply Voltage Range (V)1.8 - 5.5
Gain Min1
IOUT (A)0.019
Noise VN (nV/√Hz)43.5
AVOL (dB)143
CMRR (dB)127
PSRR (db)124
EnableNo
VOUT (V)5
VS (Min) (V)1.8
VS (Max) (V)5.5
Thermal ShutdownNo

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SC701.2 x 2.0 x 1.9050.7
SOT232.9 x 1.6 x 0.0051

Application Block Diagrams

Humanoid battery management system block diagram features cell balancing and monitoring, charge and discharge protection, pack voltage and current sensing, battery pack control, communications, auxiliary power, and active cooling.
Humanoid Battery Management System
Integrated humanoid robot BMS enabling safe, real-time power management, protection, and battery-state control.
Essential thermostat with core functionality block diagram features an MCU, wireless connectivity, NFC reader, and relay control.
Mid-Range Thermostat
Mid-range thermostat with Wi‑Fi, integrated sensors, and smart home connectivity for enhanced comfort and efficiency.
Interactive block diagram of the high-end central thermostat features ultra-low power wireless modules, an MPU with 3D graphics engine, and a high-performance Hi-Fi codec with hybrid ANC.
High-End Central Thermostat
Central thermostat system integrates satellite thermostats for smart climate control and efficiency.

Additional Applications

  • Temperature Measurement
  • Medical Equipment
  • Appliances
  • Precision Sensors

Applied Filters: