Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Overview

Description

This video IP phone design offers Hi-Fi audio, noise cancellation, and a voice wake-up function. It supports large touch panel displays, replacing mechanical buttons, and provides a scalable IP communication platform for modern communication needs.

System Benefits​:

  • Multi-touch LCD screen with an on-screen virtual keyboard for easier communication
  • One USB Type-A and one USB Type-C® port for media storage
  • Integrated Wi-Fi and Bluetooth® for seamless connectivity
  • Supports multiple audio sources, including handset, headset, speakerphone, and USB headsets
  • Two Gigabit Ethernet ports for high-speed network connections
  • Compatible with Linux and Android operating systems
  • Dual power options: 48V power supply or Power over Ethernet (PoE)
  • Auto-detects headphone plug-ins, simplifying the design without requiring software
  • Uses a proximity sensor to auto-detect the handset.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
4:3 ratioSheet.1Sheet.2Sheet.3Sheet.4US040US040US040Buck 2BuckBuckSheet.45Sheet.46Sheet.47Sheet.48Sheet.49Sheet.50Sheet.51Sheet.52Sheet.53Sheet.54Sheet.55Sheet.56Sheet.57Sheet.58Sheet.59Sheet.60Sheet.61Sheet.62Sheet.63Sheet.64Sheet.65Sheet.66Sheet.68Sheet.69Sheet.70Sheet.71Sheet.72Sheet.73Sheet.74Sheet.75Sheet.76Sheet.77Sheet.78Sheet.79Sheet.81Sheet.82Sheet.83Sheet.84Sheet.85Sheet.86Sheet.87Sheet.88Sheet.89Sheet.90Sheet.91Sheet.92Sheet.93Sheet.94Sheet.95Sheet.96Sheet.98Sheet.101Sheet.102Sheet.103Sheet.104Sheet.105Sheet.106Sheet.107Sheet.108Sheet.109Sheet.110Sheet.111Sheet.112Sheet.113Sheet.115Sheet.116Sheet.117Sheet.122Sheet.123Sheet.124Sheet.125Sheet.126Sheet.127Sheet.128AdaptorAdaptorAdaptor48V48V48V5V5V5VConnector 1.155Connector 1.155.135Connector 1.155.136Connector 1.155.137Connector 1.155.141Connector 1.155.142Vcore (1.1V), 3.88AVcore (1.1V), 3.88AVcore (1.1V), 3.88AD3.3V (3.3V, 1.04A)D3.3V (3.3V, 1.04A)D3.3V (3.3V, 1.04A)VTT (0.5*VDDQ)VTT (0.5*VDDQ)VTT (0.5*VDDQ)VDDQ (1.2V), 0.52AVDDQ (1.2V), 0.52AVDDQ (1.2V), 0.52AD1.8 (1.8V), 0.6AD1.8 (1.8V), 0.6AD1.8 (1.8V), 0.6ADDR VPP (2.5V), 11mADDR VPP (2.5V), 11mADDR VPP (2.5V), 11mAEther0 Core (1.2V), 0.44AEther0 Core (1.2V), 0.44AEther0 Core (1.2V), 0.44AConnector 1.155.156Ether0 core (1.2V), 440mAEther0 core (1.2V), 440mAEther0 core (1.2V), 440mAD1.8VD1.8VD1.8VAudio CoreAudio CoreAudio CoreConnector 1.155.166Connector 1.155.167Sheet.168Sheet.169Sheet.17024MHz24MHz24MHz5V, 1A5V, 1A5V, 1AGround (earth)Sheet.175Sheet.176Sheet.177Sheet.178Touch PadTouch PadTouch Pad25MHz, 3.3V25MHz, 3.3V25MHz, 3.3V12.288MHz12.288MHz12.288MHzEthernet ConnectorEthernet ConnectorEthernet Connector 48V48V48VEthernet ConnectorEthernet ConnectorEthernet Connector25MHz, 3.3V.18525MHz, 3.3V25MHz, 3.3VUSB Type AUSB Type AUSB Type AUSB Type CUSB Type CUSB Type CHeadphone JackHeadphone JackHeadphone JackSheet.189Handset JackHandset JackHandset JackSheet.191Sheet.196Sheet.197Sheet.198Display with TouchDisplay with TouchDisplay with TouchD1.8D1.8D1.8D3.3D3.3D3.312V12V12VSpeaker MicrophoneSpeaker MicrophoneSpeaker MicrophoneBuck 1BuckBuckAudio Codec 1Audio CodecAudio CodecAudio Codec 2Audio CodecAudio CodecClockClockClockPower ControllerPower ControllerPower ControllerEthernet PHYEthernet PHYEthernet PHY Ethernet PHYEthernet PHYEthernet PHYAmplifierAmplifierAmplifierProximity SensorProximity SensorProximity SensorNPNNPNNPNRRRCameraCameraCameraeMMCeMMCeMMCWi-Fi BluetoothWi-Fi/BluetoothWi-Fi/BluetoothDDR4DDR4DDR4VTTVTTVTTSheet.210PMICPMICPMICRTCRTCRTCI2CI2CI2CRESETRESETRESETSheet.211MPUMPUMPUMMCMMCMMCSDIO UARTSDIO UARTSDIO UARTEXTALEXTALEXTALUSB 2.0USB 2.0USB 2.0 USB 2.0USB 2.0USB 2.0SSIO I2CSSIO I2CSSIO I2CSSI1SSI1SSI1MIPI/DSI I2CMIPI/DSI I2CMIPI/DSI I2CGPIOGPIOGPIOGPIOGPIOGPIOMIPI/CSIMIPI/CSIMIPI/CSIDBSCDBSCDBSCEther MACEther MACEther MAC Ether MACEther MACEther MAC I2CI2CI2C
Exiting Interactive Block Diagram

Support