Skip to main content
Renesas Electronics Corporation

Features

  • Universally compatible pin out and command set
  • 60x faster Erase operation
  • Optimized for fast Read and lowest energy usage.
  • Low Sleep power for bootloader tasks
  • Continuous read, wrap and burst modes for XiP
  • Standard block architecture with added 256-byte page erase for energy efficient Data Logging
  • Eliminate MCU poling and reduce overhead with auto-alert Active Interrupt

Description

The AT25EU0041A is the lowest energy member of our System Enhancing class of code and data storage solutions designed for all system memory tasks including boot/code shadowing and small byte load updates. It is universally compatible and combines low power with faster Read performance to save more than 70% energy.

Parameters

AttributesValue
Memory ClassUltra-Low Energy
Memory Density4
Operating Voltage Range (V)1.65 - 3.6
Speed108 MHz
InterfaceSingle, Dual, Quad SPI
Temp. Range (°C)-40 to +85°C
Deep Power Down (µA)0.1
Read Current (mA)1.2
Key Benefit90% energy savings

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
DFN2 x 380.5
SOIC-N3.81 x 4.8081.27

Application Block Diagrams

Automatic pet door and tracking system block diagram featuring Wi-Fi and Bluetooth Low Energy connectivity, versatile HMI, mixed-signal ICs, and NFC.
Automatic Pet Door & Tracking System
Smart pet door with tag system for automatic entry and lost-pet tracking via proximity detection.
Interactive block diagram of the NFC-rechargeable user badge compatible with Renesas' Universal Bluetooth Low Energy Angle of Arrival Locator.
User Badge for Access and Tracking
Rechargeable user badge with real-time tracking for secure access and personnel safety.
Single Antenna Proximity and Tracking Tag Block Diagram
Bluetooth Low Energy Tags for Proximity and Asset Tracking
Ultra-low power Bluetooth Low Energy asset tracker tag with high-precision accuracy.

Additional Applications

  • Small coin cell applications
  • Low-power Read
  • Low-energy Fast Erase
  • Boot/Code shadow memory
  • Fast low-power Read
  • 100nA Deep Power Down
  • Simple event/data logging applications
  • Fast Erase
  • Page Erase
  • Low-energy Erase and Program

Applied Filters: