Skip to main content
Renesas Electronics Corporation

Overview

Description

The SLG4DVKINTRO GreenPAK™ Introduction Kit is an ideal starting point for customers beginning new development projects. This comprehensive kit includes the SLG4DVKADV GreenPAK Advanced Development Board and the SLG4SA-DIP Adapter, which is designed to work seamlessly with the development board. Additionally, the kit comes with a selection of DIP Proto Boards: two each of SLG46120V-DIP, SLG46721V-DIP, SLG46620V-DIP, SLG46537V-DIP, and SLG46826V-DIP, as well as one each of SLG47105V-DIP and SLG47004V-DIP. A USB cable is also included to support connectivity and ease of use during development.

Features

  • Includes the GreenPAK Advanced Development Board and SLG4SA-DIP Adapter
  • Includes various DIP-packaged GreenPAK devices for hands-on prototyping with customizable logic and analog components
  • Enables rapid prototyping and development of custom mixed-signal solutions

Applications

Documentation

Design & Development

Related Boards & Kits

Product Options

Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
SLG4DVKINTROActiveIn Stock1u | $110N/AYesEAR998473.30.1180

Videos & Training

Support

Support Communities

  1. Advanced Development Board stops responding

    I have a new ADK board, H/W rev 1.3.1, F/W 3.4 supplied with the SLG4DVKINTRO. No updates appear to be available. I have a simple design for SLG46826V, created using Go Configure / GreenPAK Designer V6.44. Running on Win 10, 22H2. I ...

    Sep 2, 2024