Skip to main content
Renesas Electronics Corporation

Description

An inverter board that allows users to evaluate motor control using a high-voltage (100V/200V) BLDC/induction motor with ease. By using it in combination with a compatible CPU board, users can immediately start evaluating motor control.

Supported CPU boards: MCB-RA6T2 and MCB-RX26T-TYPE-A

Supported communication board: MC-COM

Features

  • Supports overcurrent detection, overvoltage protection, and overtemperature detection
  • Equipped with PFC control circuit
  • Supports worldwide input power supply voltage range (AC100-240V 50/60Hz or DC141-390V)
  • Supports sensorless vector control over the whole speed range
  • Reinforced isolation between high voltage domain and user interface domain
  • Supports 1-/3-shunt current sensing
  • Supports Hall sensor and encoder signal input with reinforced isolation

Applications

AC Drive & General Purpose Inverter System Block Diagram
AC Drive & General Purpose Inverter System
This system provides a basic configuration and essential components for AC drives and general purpose (GP) inverters.
Type Title Date
Manual - Development Tools PDF 1.71 MB 日本語
PCB Design Files ZIP 653 KB
Application Note PDF 3.95 MB 日本語
Provide the various control algorithms for the RA6T2 and RX26T CPU boards and MCI-HV-1 200-VAC high-voltage inverter from Renesas. These algorithms are mainly for implementing a sensorless vector control function for permanent magnet motors (PM) and a PFC (power factor correction) function for use in home appliances.
Application Note
Log in to Download PDF 3.86 MB 日本語
AI-generated Summary: Sensorless vector control algorithms for permanent magnet motors operate through high-voltage inverters and RA6T2 CPU boards. Control starts with open-loop current-drawn control at low speeds and transitions to sensorless vector control using a back electromotive force (BEMF) observer at medium to high speeds. Features include flux weakening, maximum torque per current (MTPA) control, torque vibration suppression, stall detection, flying start, and single-phase/interleaved power factor correction (PFC). The document details hardware setup, software configuration, motor control algorithms, PFC control, parameter settings, and evaluation results for efficient motor and inverter development.
Application Note PDF 3.58 MB 日本語
AI-generated Summary: Sensorless vector control algorithms enable precise control of three-phase interior permanent magnet synchronous motors (IPMSM) across the entire speed range, from standstill to high speeds. Key functions include sensorless field-oriented control, back-EMF observer for medium-to-high speeds, flux weakening, maximum torque per current (MTPA), torque vibration suppression, stall detection, flying start, and single-phase power factor correction (PFC). The software runs on the RA6T2 MCU with a high-voltage inverter and targets home appliance applications. Detailed hardware setup, software configuration, motor control algorithms, and evaluation results support efficient inverter development and motor evaluation.
5 items

Software & Tools

Software & Tools

Software title
Software type
Company
Renesas Motor Workbench
Renesas Motor Workbench is a development support tool for debugging, analyzing, and tuning motor control programs.
Solution Toolkit Renesas
1 item

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
[Software=RA Flexible Software Package|v5.4.0],[Toolchains=CC-RX|V3.06.00;GNU Arm Embedded|13.2.1.arm-13-7]
Log in to Download ZIP 56.61 MB 日本語
Application: Motor Drives
Compiler: CC-RX, GNU ARM Embedded Function: Application Example IDE: e2 studio
Provide the various control algorithms for the RA6T2 and RX26T CPU boards and MCI-HV-1 200-VAC high-voltage inverter from Renesas. These algorithms are mainly for implementing a sensorless vector control function for permanent magnet motors (PM) and a PFC (power factor correction) function for use in home appliances.
Sample Code
[Software=RA Flexible Software Package|v5.0.0],[Toolchains=GNU Arm Embedded|v12.2.1.arm-12-mpacbti-34]
Log in to Download ZIP 16.78 MB 日本語
Application: Motor Drives
Compiler: GNU ARM Embedded Function: Application Example IDE: e2 studio
Sample Code
[Software=RA Flexible Software Package|v5.4],[Toolchains=GNU Arm Embedded|13.2.Rel1]
Log in to Download ZIP 8.80 MB 日本語
Application: Industrial
Compiler: GNU ARM Embedded Function: Application Example IDE: e2 studio
3 items

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)Sampleable
RTK0EM0000B14030BJActiveIn Stock1u | $1211.76N/A