Overview
Description
Enabling vision capabilities across various systems and platforms—such as robotics, industrial automation, and camera systems—is becoming increasingly important. Many applications require up to four camera inputs, each supporting high resolution and a robust AI engine for real-time performance and analytics. These vision systems must also deliver strong video and AI performance for preprocessing, post-processing, and analysis of large image and video data.
This high-performance vision AI system enables quad-camera support with high-precision, high-speed processing of up to 80TOPS (sparse), leveraging Renesas' DRP-AI high-efficiency AI accelerator and OpenCV image processing accelerator. The platform offers exceptional power efficiency, enabling compact, fanless operation, and can be easily integrated into various systems to deliver high-performance vision AI processing.
System Benefits:
- Easily integrates into existing systems to add high-performance vision AI with minimal redesign
- Supports up to four concurrent high-resolution video streams with 4×4-lane MIPI CSI
- Ultra-high speed hardware AI inference (DRP-AI) with up to 80TOPS (sparse), meeting the needs of vision AI applications
- Low power dissipation enables fanless operation, reducing BOM cost and system size
Test This Board Remotely
DC/DC
Products
Load Switch
Products
PMIC
Products
DC/DC
Products
DC/DC
Products
DC/DC
Products
Load Switch
Products
Load Switch
Products
MPU
Products
Boards & Kits
Partner Boards & Kits
Find partner solutionsUSB PD
Products
Wi-Fi/Bluetooth LE
Products
Camera
Boards & Kits
Partner Boards & Kits
Find partner solutionsVideos & Training
Learn about the key features and advantages that the RZ/V2H MPU could bring to your next computer vision AI applications.