Skip to main content
Renesas Electronics Corporation

400VDC, 2kW+ GaN Half-Bridge Arduino Shield

Overview

Description

As power systems push toward higher efficiency and tighter regulatory targets, designers are turning to GaN-based architectures for faster switching, smaller form factors, and lower thermal overhead. This scalable power stage is built around cascode E-mode GaN technology, which eliminates the need for a negative gate drive, simplifying the design and improving reliability. Compared to IGBT implementations, it reduces switching and conduction losses by up to 75%, enabling higher efficiency, higher switching frequencies, and a significantly smaller system footprint. The corresponding reduction in heat dissipation enables smaller heatsinks, lower active cooling requirements, and higher usable output power.

Built in an Arduino-compatible shield form factor, this design enables rapid prototyping and scalability across Renesas fast prototyping board, evaluation kit, and development kit platforms, providing flexible MCU selection. Reinforced isolation between the control and power stages ensures safe operation, while high-frequency switching of up to several hundred kHz makes it well suited for demanding applications such as Wireless Power Consortium (WPC) Ki wireless power transfer and high-performance motor control. Combined with the Ki wireless power transceiver system, the design provides the power conversion stage for a complete wireless power transmitter capable of delivering more than 2kW through inductive coupling.

System Benefits:

  • Scalable power stage delivering >2kW from a 400VDC bus, optimized for high-efficiency, high-density power conversion
  • Rapid prototyping with an Arduino-compatible shield, scalable across Renesas fast prototyping board, evaluation kit, and development kit platforms for flexible MCU selection
  • End-to-end Renesas integration with gate drivers, optocouplers, analog isolators, and power management ICs for optimized performance and compatibility
  • Simplified design enabled by cascode E-mode GaN technology, eliminating the need for negative gate rails and reducing driver complexity
  • High-frequency switching of up to several hundred kHz, enabling efficient operation for WPC Ki wireless power transfer and high-performance motor control
  • Reinforced isolation between control and power stages for safe operation in high-power environments

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
WS214_WebLine Arrow.15265V5V5VTransformer Inductor Coreless (Air conductor).1018Sheet.1019Sheet.1020Sheet.1021Sheet.1022Sheet.1023Sheet.1024Sheet.1025Sheet.1026Sheet.1027Line Arrow.1118Line Arrow.1125Line Arrow.1134400Vbus400Vbus400VbusConnector 1.160.1156Line Arrow.1166Line Arrow.1167Line Arrow.1219External Inductive Power Transfer Coil 0-2kW, <100kHzExternal Inductive Power Transfer Coil 0-2kW, <100kHzExternal Inductive Power Transfer Coil 0-2kW, <100kHzVccVccVccLine Arrow.1371Line Arrow.1374VccVccVccLine Arrow.1386Connector 1.1387Line.1470Line Arrow.1475Hi_PWMHi_PWMHi_PWMLine Arrow.1477Label Text 10pt.1478Line Arrow.1480Line Arrow.1481Line Arrow.1482Shunt.1483Sheet.1484Sheet.1485Sheet.1486ShuntShuntShuntLine Arrow.1488Line Arrow.1489Line Arrow.1493Connector 1.1494Capacitor Non-polarized .1495Sheet.1496Sheet.1497Sheet.1498Sheet.1499Line Arrow.1500Capacitor Non-polarized .1501Sheet.1502Sheet.1503Sheet.1504Sheet.1505Line Arrow.1506Line Arrow.1507Line Arrow.1508Line Arrow.1509Line Arrow.1510Connector 1.1511Connector 1.1512Connector 1.1513Line Arrow.1517Temp_measureTemp_measureTemp_measureLine Arrow.1519Vbus_measureVbus_measureVbus_measureLine Arrow.1523Current_measureCurrent_measureCurrent_measureLo_PWMLo_PWMLo_PWMLine Arrow.1527Line Arrow.15285V5V5VLine Arrow.1530Line Arrow.1531Line Arrow.1532Line Arrow.1533Line Arrow.1534Line Arrow.1535Line Arrow.1536Connector 1.1537Line Arrow.15405V5V5VLine Arrow.15425V5V5VLine Arrow.1544Line Arrow.1545Line Arrow.1546Line Arrow.1547Line Arrow.1548Line Arrow.1549Line Arrow.1550Hot sideHot SideHot SideCold sideCold SideCold Side5V5V5VLine Arrow.15545V5V5VLine Arrow.1556Line Arrow.1557Line Arrow.1558VccVccVccLine Arrow.1564Line Arrow.15655V_cold5V_cold5V_coldAD1AD1AD1AD2AD2AD2AD3AD3AD35V5V5VResonance Cap (upper)Resonance Cap (upper)Resonance Cap(upper)Resonance Cap (lower)Resonance Cap (lower)Resonance Cap(lower)Line Arrow.1577Line Arrow.1578Line.1579Line Arrow.1580Line Arrow.1581OptocouplerOptocouplerOptocouplerOptocouplerOptocouplerOptocouplerIsolated AmplifierIsolated AmplifierIsolated AmplifierIsolated AmplifierIsolated AmplifierIsolated AmplifierIsolated AmplifierIsolated AmplifierIsolated Amplifier12VDC/5VDC Isolated12VDC/5VDC Isolated12VDC/5VDC IsolatedOp AmpOp AmpOp AmpGaN DriverGaN DriverGaN DriverGaNGaNGaNGaNGaNGaNAC/DC FlybackAC/DC FlybackAC/DC FlybackLDOLDOLDOConnector 2Connector 2.1610Ki Wireless Power Transceiver System (Tx)Ki Wireless Power Transceiver System (Tx)Ki Wireless Power Transceiver System (Tx)Connector 2.1615Connector 2.1616WS214WS214WS214
Exiting Interactive Block Diagram