Skip to main content
Renesas Electronics Corporation

Overview

The SLG46827AG-SKT GreenPAK™ 65x64 socket adapter kit enables users to configure, program, and test the SLG46827-A automotive GreenPAK programmable mixed-signal matrix using the SLG4DVKADV GreenPAK Advanced Development Board or SLG4DVKLITE GreenPAK Lite Development Board. The SLG46827AG-SKT kit includes the SLG4SA20-65x64 socket adapter and 20 SLG46827-AG samples.

The SLG46827-A IC is installed into the TSSOP-20 socket on the socket adapter, which then connects to the socket connector on the Advanced Development Board. The Advanced Development Board can then be connected to a PC running the GreenPAK Designer software.

Features

  • TSSOP-20 socket for SLG46827-A Automotive GreenPAK™ Mixed-Signal Matrix
  • SLG4SA20-65x64 socket adapter
  • 20 SLG46827-AG IC samples

Products in the Design

Sample & Buy

SLG46827AG-SKT Socket Adapter

SLG46827AG-SKT

Active
Pb (Lead) Free:Yes
ECCN (US):EAR99
HTS (US):8473.30.1180
1u | $60.00Budgetary Price

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

GreenPAK Advanced Development Board

SLG4DVKADV Active
Serve as the core platform for programming, emulation, and in-circuit testing across the GreenPAK programmable mixed-signal portfolio.

GreenPAK Lite Development Board

SLG4DVKLITE Active
Program, emulate, and test GreenPAK devices using a streamlined development board integrated with Go Configure software.

Go Configure Development Board

Program, emulate, and prototype ForgeFPGA and GreenPAK designs using a universal development board tightly integrated with the Go Configure Software Hub.

GreenPAK Extension Card for the Go Configure Development Board

SLG4EXTCARD1 Active
The GreenPAK™ Extension Card #1 is designed to work with the Go Configure Development Board, providing a platform for evaluating, debugging, and validating GreenPAK mixed-signal ICs. This extension card is required to connect to and use the GreenPAK socket adapters and DIP adapters.