Overview
Description
This compact, high-performance ceiling fan system is designed for next-generation home appliances, integrating advanced motor control and power factor correction (PFC) within a simplified architecture. Built around a high-efficiency 32-bit MCU, it supports sensorless vector control for BLDC motors and delivers robust PFC performance, ensuring reliable operation under variable load conditions. With integrated Bluetooth® Low Energy (LE) connectivity, the fan can be controlled remotely via mobile devices, offering a seamless and flexible user experience.
System Benefits:
- Features a compact and high-performance motor control and PFC block powered by MCU.
- Utilizes efficient BLDC motor drive with sensorless vector control.
- With support for sensorless vector control for BLDC motors and robust PFC performance, the system enables reliable operation from low to high-speed rotation.
- Includes the world's smallest and lowest power Bluetooth LE module.
Comparison
Applications
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudMCU
Products
Boards & Kits
Documentation
MOSFET
Products
Gate Driver
AC/DC
Products
Dual Op Amp
Products
Dual Op Amp
Products
LDO
Products
Bluetooth Low Energy Module
Products
Exiting Interactive Block Diagram