Skip to main content
Renesas Electronics Corporation

Features

  • VIN range 2.7V to 5.5V
  • Up to 3A of output current
  • Switching frequency of 1MHz or 2MHz
  • 35μA quiescent current (ISL80031 and ISL80031A)
  • Overcurrent and short-circuit protection
  • Over-temperature/thermal protection
  • Negative current protection
  • Power-good and enable
  • 100% duty cycle
  • Internal soft-start and soft-stop
  • VIN undervoltage lockout and VOUT overvoltage protection
  • Up to 95% peak efficiency

Description

The ISL80030, ISL80030A, ISL80031, and ISL80031A are highly efficient, monolithic, synchronous step-down DC/DC converters that can deliver up to 3A of continuous output current from a 2. 7V to 5. 5V input supply. They use peak current mode control architecture to allow very low duty cycle operation. These devices operate at either a 1MHz or 2MHz switching frequency, thereby providing superior transient response and allowing for the use of small inductors. They also have excellent stability. The ISL80030, ISL80030A, ISL80031, and ISL80031A integrate very low rDS(ON) MOSFETs to maximize efficiency. In addition, because the high-side MOSFET is a PMOS, the need for a Boot capacitor is eliminated, thereby reducing external component count. The devices can operate at 100% duty cycle. The ISL80030 and ISL80030A are configured for PWM pulse width modulation operation and provide a fast transient response, which helps reduce the output noise and RF interference. The ISL80031 and ISL80031A are configured for PFM discontinuous conduction operation and provide high efficiency by reducing switching losses at light loads. These devices are offered in a space saving 8 Ld 2mmx2mm DFN Pb-free package with exposed pad for improved thermal performance. The complete converter occupies less than 64mm2 area.

Parameters

AttributesValue
Topology [Rail 1]Buck
Outputs (#)1
Input Voltage (Min) [Rail 1] (V)2.7
Input Voltage (Max) [Rail 1]5.5
Output Voltage (Min) [Rail 1] (V)0.6
Output Voltage (Max) [Rail 1] (V)5.5
Output Current (Max) [Rail 1] (A)3
Switching Frequency Range (Typical) (kHz)1000 - 1000
Control TypeCurrent Mode
Peak Efficiency (%)95
IQ [Rail 1] (µA)7000
SYNCH CapabilityNo
Qualification LevelStandard
Temp. Range (°C)-40 to +125°C
Simulation Model AvailableiSim

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
DFN2.0 x 2.0 x 0.9080.5

Application Block Diagrams

Battery-powered aroma diffuser featuring ultra-low power Wi-Fi 6, battery charger and compact mixed-signal IC.
Household Aroma Diffuser
Household aroma diffuser with connectivity and flexible power options.
Interactive block diagram of the smart HMI system features 32-bit MCU, supporting GUI creation with an LCD, voice input/output, and IoT connectivity.
Smart HMI System with Voice & Display Interfaces
Smart HMI system with 32-bit MCU supports GUI, voice I/O, IoT connectivity, and fast development tools.
Power Sequencer & I/O Expander for Printers (PPC/MFP) Block Diagram
Power Sequencer & I/O Expander for Printers (PPC/MFP)
An MCU-based power sequencer and I/O expander for high-performance PPC/MFP printers.
High-Speed 5G to Wi-Fi Converter for CPE Block Diagram
High-Speed 5G to Wi-Fi Converter for CPE
Convert 5G to Wi-Fi with dual-band 4T4R Wi-Fi 6, ideal for 5G routers and efficient networking.
400ZR optical module block diagram featuring an MCU, DSP, power management, silicon photonics, and optical signal conditioning for high-speed optical communication.
400ZR Optical Module
Optimize 400Gb Ethernet transport over DCI links with a compact 400ZR module for high performance and low power.
Industrial motor control system block diagram features an MPU and MCU for mutual monitoring, power supply ICs, and delta-sigma modulators.
Motor Control System with Industrial Network and Functional Safety
This motor control system integrates MPU and MCU for efficient industrial motor control and networking.
Wireless electronic gaming table block diagram integrates an MPU main board with an optional plug-in Wi-Fi 6 module and single 3.3V supply.
Wireless Electronic Gaming Table
Flexible Wi-Fi 6 system offers 3000Mbps, 4x4 MIMO, dual-band support, and seamless integration features.
Wi-Fi-connected eetail scale block diagram features ready-to-use Wi-Fi 6 mPCIe board and SMARC SoM, and operates on a single 3.3V power supply.
Wi-Fi-Connected Retail Scale
Wi-Fi 6 retail scale offers fast transactions, stable connections, compact design, and efficient power use.
Barcode scanner system block diagram an optional advanced object detection with DRP‑AI acceleration, IR LED, RS‑232, USB, and wireless connectivity.
Barcode Scanner System
Industrial barcode scanner supporting 1D/2D barcodes and NFC, with edge intelligence and flexible connectivity.
Scalable HMI SMARC SoM with AI block diagram showing MPU, LPDDR4, eMMC, Wi-Fi/Bluetooth, Ethernet, USB, HDMI, CAN, camera, and display interfaces.
Scalable HMI SMARC SoM with AI
Scalable SoM with multi-core processing, advanced graphics, and robust connectivity for smart HMI.
Iris Scanning Security System Block Diagram
Iris Scanning Security System
Iris scanning boosts security and accuracy in biometrics for high-security environments.

Applied Filters: