Skip to main content
Renesas Electronics Corporation

Features

  • Suitable solution for large panel full graphics cluster system
  • Performance and functions optimized for entry-level integrated cockpit systems
  • Compatibility with previous products enables use of existing ecosystem and access to Renesas Partner Program

Specifications

  • Product No: R-Car E3e (R8A779M6)
  • Power supply voltage: 3.3/1.8V (IO), 2.5V (Ether), 1.35V (DDR3L), 1.03V (core)
  • CPU core
    • Arm® Cortex®-A53 Dual
    • Arm Cortex-R7 Dual Lock-Step
  • Cache memory
    • Arm Cortex-A53 Dual
      • L1 Instruction cache: 32KB
      • L1 Operand cache: 32KB
      • L2 cache: 256KB
    • Arm Cortex-R7 Dual Lock-Step
      • L1 Instruction cache: 32KB
      • L1 Operand cache: 32KB
  • External memory
    • DDR3L-SDRAM
    • Approved standards: DDR3L-1866
    • Data bus width: 32 bits x 1 ch
  • Graphics
    • 3D Graphics Processing Unit
    • Imagination Technologies' PowerVR® Series 8XE GE8300
    • 2D Graphics Processing Unit
  • Video
    • Display Out x 2 ch (LVDS x 2 or LVDS + Digital RGB)
    • Video Input x 2 ch (MIPI CSI2, Digital RGB)
    • Up and down scaling, 1-D LUT/3D-LUT/1D-Histogram/2D-Histgram, color conversion, I/P conversion, super resolution, rotate, ordered dithering, sharpness, lossless compression/decompression, lossy compression
    • Distortion compensation module (IMR-LX4)
  • Video output check
    • Display Output Compare Unit (DISCOM)
    • Video-Output-Checker (VOC)
  • Audio
    • Audio DSP
    • Sampling rate converter × 10 ch
    • Serial sound interface × 10 ch
  • Storage interfaces
    • USB 3.0 host interface (DRD) × 1 port (wPHY)
    • USB 2.0 host/function interface × 1 port (wPHY)
    • SD host interface × 3 ch (SDR104)
    • Multimedia card interface × 1 ch
    • PCI Express (1 lane) x 1 ch
    • Raw NAND Flash memory interface x 1 ch
  • In-car network and automotive peripherals
    • Media local bus (MLB) interface × 1 ch (3-pin interface)
    • Controller area network (CAN-FD support) interface × 2ch
    • Ethernet AVB 1.0-compatible MAC built in
    • Interface: RGMII
    • Ethernet AVB (802.1BA)
      • IEEE802.1BA
      • IEEE802.1AS
      • IEEE802.1Qav
      • IEEE1722
  • Security
    • Crypto engine (AES, DES, Hash, RSA)
    • SystemRAM
  • Other peripherals
    • SYS-DMAC x 48 ch, Realtime-DMAC x 16 ch, Audio-DMAC x 16 ch, Audio(peripheral)-DMAC x 29 ch
    • 32-bit timer x 26 ch
    • PWM timer × 7 ch
    • I2C bus interface × 9 ch
    • Serial communication interface (SCIF) × 11 ch
    • SPI multi I/O bus controller (RPC) × 2 ch (HyperFlash™/QSPI support)
    • Clock-synchronized serial interface (MSIOF) × 4 ch (SPI/IIS)
    • Digital radio interface (DRIF) × 4 ch
  • Low power mode
    • Dynamic Power Shutdown
    • DFS (Dynamic Frequency Scaling), DDR-SDRAM power supply backup mode
  • Package: 552-pin Flip chip BGA (21 mm x 21 mm, 0.8 mm pitch)
  • Development environment: ICE for Arm CPU available from tool vendors
  • Evaluation board: A user system development reference platform with the following features is also available to enable the users to carry out efficient system development.
    • Incorporates car information system-oriented peripheral circuits, providing users with an actual device verification environment.
    • Can be used as a software development tool for application software, etc.
    • Allows easy implementation of custom user functions.
  • Software Platform
    • Supported OS: Linux, QNX® Neutrino® RTOS, Integrity® etc.
    • OpenGL ES3.1 3D graphics library, Wide variety of H.265, H.264, MPEG-4 and VC-1 for video compliant with OpenMAX IL I/F in addition to BSPs compliant with OSs standard API are available to realize complete system concept.

Arm and Cortex are registered trademarks of Arm Limited.
PowerVR is a trademark of Imagination Technologies Limited.
QNX, neutrino and Blackberry are trademarks from BlackBerry Limited, and are used with permission from QNX Software System Limited.
Green Hills Software and INTEGRITY are trademarks or registered trademarks of Green Hills Software, Inc. in the U.S. and/or internationally.
HyperFlash is a trademark of Spansion LLC in the United States and other countries.
All names of other products or services mentioned in this press release are trademarks or registered trademarks of their respective owners.

Description

The R-Car E3e is an upscale to the R-Car D3e SoC for 3D graphics clusters, that brings enhanced 3D graphics rendering performance. As part of the Renesas R-Car family, this SoC also offers the functional safety and security functions that are essential for connected cars as the role of the human-machine interface (HMI) becomes more important. With these features, the R-Car E3e simplifies the task of developing robust systems capable of dealing safely with both malfunctions and cyberattacks
The single-chip design enables the integration of a variety of systems, significantly reducing overall system development costs and achieving substantial space savings. The R-Car E3e shares the scalability of the R-Car H3e and R-Car M3e for integrated cockpits as well as the R-Car D3e for instrument clusters, establishing the highest level of software reuse. Renesas partner companies with extensive experience in the instrument cluster field are ready to provide operating systems (OS) and HMI tools in addition to system integration support. This greatly reduces the development burden, extending software support to a wide range of vehicles.

Parameters

AttributesValue
Parametric ApplicationsCluster
Real Time Core Freq / KDMIPSCortex R7
Application Core2x Cortex A53
3D GPUGE8300, D/AVE-HD
Computer Vision / FrequencyNo

Package Options

Pkg. TypeLead Count (#)
BGA552

Application Block Diagrams

Infotainment and Automated Driving Systems with Fewer Components Block Diagram
Infotainment & Automated Driving Systems with Fewer Components
Automated driving system with configurable ICs for cost-effective integration and flexibility.
Automotive Cockpit Solution with Haptics Block Diagram
Automotive Cockpit System with Haptics
Advanced cockpit system with next-generation haptics, BroadLED driver, and PMIC.
Tire Pressure Monitoring System Block Diagram
Tire Pressure Monitoring System
Low-power Bluetooth LE TPMS design with integrated PMIC for cost, size, and development time reduction.
Interactive block diagram of the full graphics cluster and cockpit system features a SoC, PMIC, and a configurable PCIe clock generator that provides high-quality outputs.
Full Graphics Cluster & Cockpit System
High-efficiency display system to support a full graphics cluster in automotive cockpits.

Additional Applications

  • Digital instrument cluster
  • Display audio system
  • Driver Monitoring System
  • LED matrix light

Applied Filters: