Overview
The combination of R-Car E3 and a clock generator provides the optimized function and performance for full graphic cluster solutions, supporting large panels of an integrated cockpit solution, which can be found in entry system vehicles. The development board allows developers to evaluate the R-Car E3 system -on-chip (SoC) and kickstart hardware and software solutions.
Features
- The R-Car E3 offers compatibility with other R-Car products and is supported by various partners from the Renesas Partner Program to reduce development efforts.
- R-Car development board offers a variety of peripheral circuits and standardized interfaces.
- Features board-to-board connector to connect customized boards.
- Flexible clock generator (9FGV0841) capable of generating an 8‑output Peripheral Component Interconnect Express (PCIe) Gen1–4 clock, allowing a single device to replace several crystal oscillators at any frequency.
Sample & Buy
RTP8A77990ASKB0EB0SA000
ActiveApplication Block Diagrams
| Full Graphics Cluster & Cockpit System High-efficiency display system to support a full graphics cluster in automotive cockpits. |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.