Features
- Optimized for telecommunications equipment, high‑performance enterprise computing, and motor drives
- 13.3mΩ RDSON
- Maximum continuous current: 3.5A
- Wide operating supply voltage: 12V or 24V
- Automatic nFET safe operating area (SOA) protection
- Two-level, pin-selectable VIN overvoltage lockout
- Capacitor-adjustable inrush current control
- Two-stage current limit protection
- Resistor-adjustable active current limit
- Fixed 0.5A short-circuit current limit
- Open-drain FAULT signaling
- IDS current analog output monitor: 10μA/A
- ON-OFF control: active HIGH
- Operating temperature: -40°C to 125°C
Description
The SLG59H1013V is a high‑performance 13.3mΩ NMOS load switch designed to control 12V or 24V power rails up to 3.5A. Using a proprietary MOSFET design, the SLG59H1013V achieves a stable 13.3mΩ RDSON across a wide input voltage range. Combining novel FET design and copper pillar interconnects, the SLG59H1013V package also exhibits a low thermal resistance for high‑current operation. Designed to operate from -40°C to 125°C, the SLG59H1013V is available in a low thermal resistance, RoHS‑compliant, 1.6mm x 3.0mm STQFN package.
Parameters
| Attributes | Value |
|---|---|
| FET Pass Device Type | Single N-Channel |
| VIN Channel 1 min. (V) | 10.8 |
| VIN Channel 1 max. (V) | 25.2 |
| Input Quiescent Current Channel 1, typ (µA) | 500 |
| Input Quiescent Current Channel 1, max (µA) | 650 |
| Input Quiescent Current when OFF Channel 1, typ (µA) | 1 |
| Input Quiescent Current when OFF Channel 1, max (µA) | 15 |
| RDSON (Typ) Channel 1 (mΩ) | 13.3 |
| IDS Channel 1 (A) | 3.5 |
| Enable | Active High |
| Output Voltage Slew Rate set by | Capacitor |
| Discharge Circuit | Yes |
| Undervoltage Protection | Yes |
| Over Voltage Protection | Yes |
| Power Good (PG), FAULT indicator | FAULT |
| Reverse current blocking | No |
| Reverse voltage detection | No |
| Over Current Protection (OCP) | Adjustable |
| Over Current Protection Setting Range Channel 1 | 1 - 4 |
| Short Circuit Protection | Yes |
| Over Temperature Protection (OTP) | Yes |
| Current Monitor Output | Yes |
| Internal TVS Surge Protection | No |
| Temp. Range (°C) | -40 to +125°C |
Application Block Diagrams
| 3KW Off-Board Electric Vehicle Charger 3KW AC/DC converter can charge light electric vehicles or power high wattage loads. | |
| Smart Travel Bag AI-powered smart travel bag with object detection and hands-free convenience. | |
| Smart Water Purifier System Advanced water purifier system with UV filtering, smart alerts, and efficient power management features. | |
| Swappable Battery Charging Kiosk Swappable battery charging kiosk for LEVs offers reduced wait times, easy operation, and versatile functionality. | |
| High-Efficiency Induction Heaters High-efficiency induction technology for rapid, uniform heating with energy-saving features. | |
| IO-Link Master IO-Link gateway kit connects 8 sensors/actuators with Ethernet, controlled by Arm Cortex-R52 MPU. |
Additional Applications
- Power-rail switching
- Multifunction printers
- Large-format copiers
- Telecommunications equipment
- High-performance computing 12V and 24V point‑of‑load power distribution
- Motor drives
Applied Filters: