Overview
The SLG59H1013V evaluation board evaluates the SLG59H1013V high-voltage GreenFET load switch. This evaluation board supports analysis of load switch operation and power management functionality in high-voltage applications.
For details on how to use the evaluation board, please refer to the evaluation board information included in the datasheet.
Products in the Design
Load Switches
SLG59H1013V Active
12V/24V, 13.3mΩ, 3.5A Load Switch with Programmable OVP and Analog Current Monitor Output
Sample & Buy
SLG59H1013V-EVB
ActiveSupport
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.