Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • VDSS = 80V
  • Standard-level gate drive voltage: VGS(th) = 2.0V ~ 4.0V
  • Super low on-state resistance: RDS(on) = 9.3mΩ max
  • ID = 50A
  • Low input capacitance
  • Low thermal resistance
  • Package: μSO8-FL (3x3)
  • 100% Avalanche tested
  • Pb-free lead plating: RoHS compliant
  • MSL1 classified according to IPC/JEDEC J-STD-020

Description

The RBE093N08R1SZN2 N-channel power MOSFET features REXFET-1 split-gate technology and is offered in a 3x3 μSO8-FL package. The μSO8-FL package features ultra compact, leadless designs with Wettable Flanks to support enhanced thermal performance, reliability, and ease of assembly.

Renesas' REXFET-1 split-gate technology is well-suited for applications that require low RDS(on) and switching capability, making it ideal for high-power and high-frequency applications.

Parameters

AttributesValue
Qualification LevelIndustrial
Nch/PchNch
Channels (#)1
Standard Pkg. TypeμSO8-FL 3x3 BSC
Gate LevelStandard
VDSS (Max) (V)80
ID (A)50
RDS (ON) (Max) @10V (mohm)9.3
Pch (W)57
Ciss (Typical) (pF)1800
Qg typ (nC)28
Series NameREXFET-1

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
uSO8-FL3.3 x 3.3 x 0.858

Product Comparison

RBE093N08R1SZN2RBA50N08EANS-5UA09RBE056N08R1SZN6RBE172N08R1SZN2
VDSS (Max) (V)80808080
RDS (ON) (Max) @10V (mohm)9.39.35.617.2
ID (A)50509030
Standard Pkg. TypeμSO8-FL 3x3 BSCμSO8-FL 3x3 BSCSO8-FL 5x6 BSCμSO8-FL 3x3 BSC
Qualification LevelIndustrialAutomotiveIndustrialIndustrial

Application Block Diagrams

The 3-phase motor controller block diagram features a cost-optimized ISC-V 32MHz 32-bit ASSP and supports motor sizes from 12V to 100V.
3-Phase RISC-V Motor Controller
3-phase motor controller with pre-programmed 32-bit RISC-V ASSP.
Motor control with resolver block diagram features resolver position control for both stepper motor systems and alternative BLDC motor systems.
Motor Control with Resolver
Resolvers enhance motor control precision, reliability, and reduce costs in stepper and BLDC motor systems.
Resolver motor control system block diagram features an MCU, full-bridge FET drivers, buck regulators and RS-485 transceivers.
Resolver Motor Control for Small Industrial Robots
Compact robotic system offers precise motion control, robust design, and reduced development time.

Additional Applications

  • Motor control
  • Data center
  • Energy infrastructure
  • Industrial automation
  • DC/DC power conversion
  • Power tools
  • Robotics

Applied Filters: