Skip to main content

Features

  • USB Type-C® Port Controller (TCPC) with integrated TCPC PHY, CC-Logic
    • Supports USB Type-C Port Controller Interface (TCPCi) Revision 2.0 with Extended Power Range (EPR)
    • Supports USB Power Delivery (USB PD) Revision 3.1 (Certified Silicon TID: 10147)
    • Supports USB Type-C Release 2.1
    • CC1/CC2 absolute maximum rating: 60V
    • Dead battery Rd support
    • SMBus/I2C slave target with ALERT# for USB Type-C Port Manager (TCPM)
  • Integrated VCONN MUX
    • RDSON: 500mΩ for 5V VCONN power
    • VCONN protections: OCP/OVP/UVP/OTP/RVP
    • VCONN Overcurrent threshold options: 600mA (default), 400mA, and 800mA
  • 48V tolerance for VBUS based on USB PD Revision 3.1 EPR
    • Recommended operating condition: 55V (maximum)
    • Absolute Maximum Rating: 60V
    • VBUS discharge
    • VBUS protections: OCP/OVP/UVP/RVP
    • VBUS-CC short-circuit protection
  • VBUS source and sink power path gate drivers with external NFET
  • OCP# fault signal output
  • Sink Fast Role Swap (FRS) support
  • 4-channel GPIO (such as VBUS source gate enable control, VBUS sink gate enable control with VBUS power switch, overcurrent input from external power switch)
  • PROCHOT# output for VBUS source adapter disconnection and FRS Event notification
  • Internal sink path discharge
  • Integrated 3.3V LDO for TCPM power supply in dead battery scenarios
  • ADC for VBUS voltage and current measurement
  • VSYS33 (main power supply): Typical 3.3V
  • Package: 32-pin FCQFN, 3.0mm × 5.0mm

Description

The RAA489400 is a USB Type-C® port controller designed under the USB Type-C Port Controller Interface Specification, USB Type-C Cable and Connector Specification, and USB Power Delivery (USB PD) Specification. A single USB Type-C Port Manager can be combined with multiple RAA489400 devices to implement all USB PD functions, such as power negotiation and Alternate Mode support, for multiple USB Type-C ports. The RAA489400 supports a 60V absolute maximum rating for both a VBUS voltage monitor (with relevant pin functions) and CC1/CC2, enabling a system capable of providing Extended Power Range (EPR) operation up to 240W/48V.

Parameters

Attributes Value
Product Type USB Type-C Port Controller
Input Voltage Range (V) 3.8 - 55
Temp. Range (°C) -40 to +105°C
Qualification Level Standard

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#) Pitch (mm)
FCQFN 3.0 x 5.0 x 0.75 32 0.4

Application Block Diagrams

Interactive block diagram of the flexible battery system supports 2-7 Li-ion cells and enables direct charging from USB-C ports and power bank functionality.
240W USB Type-C Battery System
This flexible battery system supports 2-7 Li-ion cells, USB-C charging, and power bank functionality.
Interactive block diagram of the USB charger system delivers up to 240W and features integrated USB-C port controllers.
140W-240W Dual Ports USB Type-C & USB PD Charger
This USB charger system delivers up to 240W for fast, flexible dual USB-C charging with robust safety.
Universal USB PD Lab Power Supply & Monitor Block Diagram
Universal USB PD Lab Power Supply & Monitor
USB PD portable power supply up to 48V, ideal for engineers' mobile and fieldwork needs.
140W charger battery management block diagram features a 30V buck-boost design for 3- to 4-cell battery packs and supports USB PD EPR.
USB PD Charger Battery Management
High-efficiency USB PD charger battery management system supports up to 240W, multi-cell packs, and fuel gauging.

Additional Applications

  • Battery-powered mobile devices
  • Electric bikes, robots, and drones
  • Power tools, battery packs
  • Home appliances such as vacuum cleaners
  • Notebooks, tablets, power banks, and desktop PCs

Applied Filters: