Overview
The RTKA489EPRDK0000BU (RTK-G015-EPRSinkCharger-240W) evaluation kit incorporates advanced safety features and an efficient 3-level DC/DC buck controller to reduce heating and BoM cost. It supports modes that allow power from the USB Type-C® port and enable a power bank in combination with a 2- to 7-cell lithium-ion battery (in series) with the battery management system (BMS).
Due to some losses in the cable, onboard charger, and board, the USB Power Delivery (USB PD) port manager compensates for USB Type-C input level to ensure optimal battery charging operation. Switches on the evaluation board allow you to select the number of batteries in series and the charging current. Firmware (software) for this evaluation board is generated by an instruction tool called VIDWriter.
Features
- Up to 240W USB-C® battery system that allows users to set the battery configuration and max charging current via software on the board
- High-performance and simple design make development easier
- USB Power Delivery and USB Type-C
- Single USB Type-C port
- Power Role: Sink Only or Dual Role Power (Both Sink and Source modes)
- Support 2 cells to 7 cells in series
- USB-C power supply indicators (2 LEDs): One for Sink mode and another for Source mode
- Switch
- Setting for battery configuration
- Max charging current control
- Operating mode selection
- Overvoltage protection (VBUS)
Sample & Buy
RTK-G015-EPRSinkCharger-240W + Flash Programmer Adapter Set
| Description: | RTK-G015-EPRSinkCharger-240W + Flash Programmer Adapter Set |