Skip to main content
Renesas Electronics Corporation

140W-240W Dual Ports USB Type-C & USB PD Charger

Overview

Description

This design delivers higher power and faster charging, enabling manufacturers to create ultra-compact, efficient chargers that support the USB Power Delivery (PD) 3.1 Extended Power Range (EPR) standard. Users benefit from the flexibility to charge high-performance laptops, peripherals, and other power-hungry devices via dual USB Type-C ports from a single, streamlined power source. Integrated USB Type-C® port controllers manage intelligent power negotiation and dynamic load balancing across two ports. The system is designed for reliability, safety, and compactness, making it ideal for modern consumer and industrial applications.

System Benefits:

  • Delivers up to 240W total power for fast and reliable charging of high-performance devices.
  • Supports dual USB Type-C ports with smart power distribution for flexible multi-device charging.
  • Provides robust isolation and safety features for secure operation in diverse environments.

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
WebSheet.1Sheet.2Sheet.3Sheet.4Bridge RectifierSheet.6Sheet.7Sheet.8Sheet.9Sheet.10Sheet.11Sheet.12Sheet.13Sheet.14Sheet.15Sheet.16Sheet.17Sheet.18Sheet.19Sheet.20Sheet.21AC Power SourceSheet.23Alternating CurrentConnector LineConnector Line.2690~264V90~264V90~264VConnector Line.28Capacitor Non-polarizedSheet.30Sheet.31Sheet.32Sheet.33Ground - EarthSheet.35Sheet.36Sheet.37Sheet.38Connected signals lineConnector Line.40Connector Line.41Capacitor Non-polarized .59Sheet.60Sheet.61Sheet.62Sheet.63Connected signals line.64Resistor - FixedConnector Line.68Resistor - Fixed.69Connected signals line.70Connected signals line.71DiodeSheet.74Sheet.75Sheet.76Connector Line.77Connector Line.79TransformerLine.841Inductor Air Core.509Sheet.83Sheet.84Sheet.85Sheet.86Sheet.87Sheet.88Sheet.89Sheet.90Sheet.91Line.29Inductor Air Core.212Sheet.94Sheet.95Sheet.96Sheet.97Sheet.98Sheet.99Sheet.100Sheet.101Sheet.102Connector Line.103Connector Line.104Connector Line.105Capacitor PolaizedSheet.107Sheet.108Sheet.109Sheet.110Connector Line.111Connector Line.112Connected signals line.113Connected signals line.114Ground - Earth.115Sheet.116Sheet.117Sheet.118Sheet.119Diode.120Sheet.121Sheet.122Sheet.123Transformer Inductor Iron CoreLine.841Inductor Air Core.212Sheet.127Sheet.128Sheet.129Sheet.130Sheet.131Sheet.132Sheet.133Sheet.134Sheet.135Line.29Connector Line.137Connector Line.138Ground - Earth.139Sheet.140Sheet.141Sheet.142Sheet.143Resistor - Fixed.144Connected signals line.145Resistor - Fixed.146Connected signals line.147Connector Line.148Connected signals line.149Connected signals line.151Connector ArrowConnector Arrow.158Connected signals arrowConnector Line.164Bi-directionalBi-directional.168Connector Line.169Connector Line.170USB-C.193USB-CUSB-CUSB-CSheet.173Sheet.174Sheet.175Sheet.176Sheet.177Sheet.178Sheet.179Sheet.180Sheet.181Sheet.182Sheet.183Sheet.184Sheet.185USB-C.186 USB-CUSB-CUSB-CSheet.188Sheet.189Sheet.190Sheet.191Sheet.192Sheet.193Sheet.194Sheet.195Sheet.196Sheet.197Sheet.198Sheet.199Sheet.200Connector Line.201Connector Line.202Connector Line.2035A VBUS5A VBUS5A VBUSCC1CC1CC1CC2CC2CC2Connector Line.207Connector Line.208Connector Line.2095A VBUS5A VBUS5A VBUSCC1CC1CC1CC2CC2CC25~48V5~48V5~48V5~48V5~48V5~48VI²CI²CI²CI²CI²CI²CConnected signals line.408Resistor - Fixed.409Connector Line.410Ground - Earth.411Sheet.412Sheet.413Sheet.414Sheet.415Capacitor Polaized.416Sheet.417Sheet.418Sheet.419Sheet.420Connected signals line.421Connector Line.422Ground - SignalSheet.424Sheet.425Sheet.426Sheet.427Sheet.428Connected signals line.429Connected signals line.430Connected signals line.431Ground - Signal.432Sheet.433Sheet.434Sheet.435Sheet.436Sheet.437Connector Line.438VccVccVccWS139WS139WS139GaN FETGaN FETGaN FETIsolated Flyback AC/DCIsolated Flyback AC/DCIsolated FlybackAC/DCPhotocouplerPhotocouplerPhotocouplerSync ControllerSync ControllerSync ControllerBuck RegulatorBuck RegulatorBuck RegulatorBuck RegulatorBuck RegulatorBuck RegulatorTCPMTCPMTCPMTCPCTCPCTCPCTCPCTCPCTCPC
Exiting Interactive Block Diagram