Features
- Low RDSON: 13mΩ
- Maximum continuous current: 5A
- Operating voltage range: 4.5V ≤ VIN ≤ 25.2V
- VIN(OVLO): Disabled
- VIN(UVLO): 3.1V, fixed
- Capacitor-adjustable start-up and inrush current control
- Two-stage overcurrent protection
- Resistor-adjustable active current limit to 5A
- Fixed 0.5A short-circuit current limit
- Fast VOUT discharge
- Thermal shutdown protection
- ON-OFF control: Active HIGH
- Operating temperature range: -40°C to 85°C
Description
The SLG59H1019V is a high‑performance 13mΩ NMOS load switch designed to control 4.5V to 25.2V power rails up to 5A. Using a proprietary MOSFET design, the SLG59H1019V achieves a stable 13mΩ RDSON across a wide input voltage range. Combining novel FET design and copper pillar interconnects, the SLG59H1019V package also exhibits a low thermal resistance for high‑current operation. Designed to operate over a -40°C to 85°C temperature range, the SLG59H1019V is available in a low thermal resistance, RoHS‑compliant, 1.6mm x 3.0mm STQFN package.
Parameters
| Attributes | Value |
|---|---|
| FET Pass Device Type | Single N-Channel |
| VIN Channel 1 min. (V) | 4.5 |
| VIN Channel 1 max. (V) | 25.2 |
| Input Quiescent Current Channel 1, typ (µA) | 500 |
| Input Quiescent Current Channel 1, max (µA) | 600 |
| Input Quiescent Current when OFF Channel 1, typ (µA) | 1 |
| Input Quiescent Current when OFF Channel 1, max (µA) | 3 |
| RDSON (Typ) Channel 1 (mΩ) | 13 |
| IDS Channel 1 (A) | 5 |
| Enable | Active High |
| Output Voltage Slew Rate set by | Capacitor |
| Discharge Circuit | Yes |
| Undervoltage Protection | Yes |
| Over Voltage Protection | No |
| Power Good (PG), FAULT indicator | FAULT |
| Reverse current blocking | No |
| Reverse voltage detection | No |
| Over Current Protection (OCP) | Adjustable |
| Over Current Protection Setting Range Channel 1 | 1 - 5 |
| Short Circuit Protection | Yes |
| Over Temperature Protection (OTP) | Yes |
| Current Monitor Output | Yes |
| Internal TVS Surge Protection | No |
| Temp. Range (°C) | -40 to +85°C |
Application Block Diagrams
| Universal USB PD Lab Power Supply & Monitor USB PD portable power supply up to 48V, ideal for engineers' mobile and fieldwork needs. |
Additional Applications
- Telecommunications equipment
- High-performance computing
- Point-of-Load power distribution
- Motor drives
Applied Filters: