Skip to main content
Renesas Electronics Corporation

Overview

The RTKA212832DR0000BU provides a simple platform to demonstrate the performance of RAA212832, a synchronous buck regulator with 2 low-dropout regulator (LDO) outputs. The evaluation board can support a wide input voltage range of 14V to 72V. The buck output is 12V capable of 500mA. The buck output is used as the input for the 5V 100mA and 3.3V 50mA LDO outputs. The buck output can also be set to 6V to further reduce power dissipation on the LDO rails.

Features

  • Buck Converter
    • 4.5V to 72V input voltage
    • Fixed output voltage 12V
    • 500mA output load capability
    • 0.6Ω high-side MOSEFT rDS(ON)
    • Fixed switching frequency 350kHz operation
    • 6V standby function by STBY pin setting
    • High-side OCP, UVP, UVLO, OTP fault protection
  • 5V LDO Regulator
    • 6V to 12V input voltage
    • Fixed output voltage 5V
    • 100mA output load capability
    • Current limit foldback function
  • 3.3V LDO Regulator
    • 6V to 12V input voltage
    • Fixed output voltage 3.3V
    • 50mA output load capability
    • Current limit foldback function

Products in the Design

Sample & Buy

RAA212832 Demonstration Board

RTKA212832DR0000BU