Overview
Description
Features
- Supports the motor control development support tool "Renesas Motor Workbench"
- Communication signals are connected to the CPU board via an isolator, enabling safe evaluation and debugging of motor control in an environment where the PC and CPU board are electrically isolated.
- It is possible to use boards other than Renesas CPU boards by embedding Renesas Motor Workbench compatible libraries (*1) in the motor control software.
*1 Supported MCUs are in accordance with the following supported CPU cards. - Supported CPU boards
- RX MCU:
- RX13T CPU Card (P/N: RTK0EMXA10C00000BJ) *2
- RX23T CPU Card (P/N: RTK0EM0003C01202BJ) *2
- RX24T CPU Card (P/N: RTK0EM0009C03402BJ) *2
- RX24U CPU Card (P/N: RTK0EMX590C02000BJ) *2
- RX66T CPU Card (P/N: RTK0EMX870C00000BJ) *2
- RX72T CPU Card (P/N: RTK0EMX990C00000BJ) *2
- RX72M CPU Card with RDC-IC (P/N: RTK0EMXDE0C00000BJ) *2
- RX26T CPU Board Type A (P/N: RTK0EMXE70C00000BJ) *included in RTK0EMXE70S00020BJ
- RX26T CPU Board Type B (P/N: RTK0EMXE70C01000BJ)
- RX26T CPU Board Type C (P/N: RTK0EMXE30C00000BJ)
- RA6T1 CPU Card (P/N: RTK0EMA170C00000BJ) *2
- RA6T2 CPU Board (P/N: RTK0EMA270C00000BJ) *included in RTK0EMA270S00020BJ
- RA6T3 CPU Board (P/N: RTK0EMA330C00000BJ) *included in RTK0EMA330S00020BJ
- RA4T1 CPU Board (P/N: RTK0EMA430C00000BJ) *included in RTK0EMA430S00020BJ
- RA8T1 CPU Board (P/N: RTK0EMA5K0C00000BJ) *included in RTK0EMA5K0S00020BJ
*2 compatible cable (included in RTK0EMX270S00020BJ and RTK0EMA170S00020BJ) is required
- RX MCU:
- Included items
- Communication board
- Accessories (cables, standoffs, etc.)
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 568 KB 日本語 | |
1 item
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
Renesas Motor Workbench Renesas Motor Workbench is a development support tool for debugging, analyzing, and tuning motor control programs.
|
Solution Toolkit | Renesas |
1 item
|
Related Boards & Kits
Evaluation System for BLDC Motor
The Evaluation System for BLDC Motor provided by Renesas is a low-voltage permanent magnet synchronous motor (brushless DC motor) solution that allows anyone to easily evaluate the motor. After purchase, you can download the software from the website and start evaluating immediately.
Motor Control Evaluation System for RA Family - RA6T1 Group
The Motor Control Evaluation System for RA Family - RA6T1 Group is a low-voltage permanent magnet synchronous motor (brushless DC motor) solution that allows anyone to easily evaluate motor control. Start evaluating motor control immediately using the kit hardware and software available for...
CPU Card for Motor Control
The CPU Card for Motor Control is an optional board for the Evaluation System for BLDC Motor. Using a CPU card and the evaluation system, users can easily evaluate motor control using the corresponding microcontroller offered by Renesas.
The CPU cards on this page have not been confirmed to be...
Renesas Flexible Motor Control Kit for RA6T3 MCU Group
The MCK-RA6T3 is a evaluation kit that enables easy evaluation of motor control using permanent magnet synchronous motors (brushless DC motors).
With this product and the sample code and QE for Motor that can be downloaded from the website, you can start evaluating motor control using the RA6T3...
Renesas Flexible Motor Control Kit for RA4T1 MCU Group
The MCK-RA4T1 is a evaluation kit that enables easy evaluation of motor control using permanent magnet synchronous motors (brushless DC motors).
With this product and the sample code and QE for Motor that can be downloaded from the website, you can start evaluating motor control using the RA4T1...
Renesas Flexible Motor Control Kit for RA8T1 MCU Group
The MCK-RA8T1 is a development kit that enables easy evaluation of motor control using permanent magnet synchronous motors (brushless DC motors). With this product and the sample code and QE for Motor that can be downloaded from the website, you can start evaluating motor control using the RA8T1...
Flexible Motor Control Inverter Board for Three-Phase BLDC/Induction Motor for Industrial Application, 200-240VAC 3PH Input
An inverter board that allows users to evaluate motor control using a high-voltage brushless DC (BLDC)/Induction motor at ease. By combining with a compatible CPU board, users can immediately start the evaluation of motor control.
This product supports only 3-phase AC200 - 240V 50Hz/60Hz of input...
Product Options
Applied Filters: