Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Provider

Overview

Description

LVGL Pro is the only official GUI editor for the LVGL graphics framework, developed by the core team at LVGL LLC. It provides a complete toolkit to design, test, share, and ship embedded user interfaces efficiently. It is a powerful XML editor with a real-time pixel-perfect preview, that supports creation and preview of modular UI designs via components and screens, UI tests, animations, translations, and more. It exports C code to be embedded into the firmware and can also recompile and provide preview from LVGL and C written custom widgets. Enterprise-ready, it features Figma import, version control, online collaboration & sharing, CLI for CI/CD. Has built-in support for Renesas graphics accelerator and drawing engines HMI MCUs/MPUs, with support available for the RA8P1, RA8D1, RA8D2, RA6M3, RX72N MCU and the RZ/G2L, RZ/G2UL, RZ/A3M, RZ/G3E MPU evaluation kits and expanding to suitable RA and RX MCU Family and RZ MPU Family devices.

Image
LVGL Pro Embedded UI Editor

Features

  • Component‑oriented for reusable UI components with custom API
  • XML‑based describes components in a human‑readable, HTML‑like syntax
  • Runtime XML loading enables UI update at runtime with instant preview while editing
  • Pixel-Perfect Preview & Inspector to view screens and components live in a pixel-perfect way and to visualize UI elements
  • Enterprise-ready with Figma integration, version control, online collaboration & sharing, CLI for CI/CD
  • Services – Worry-free UI development via consulting, design, and implementation services

Comparison

Applications

Documentation